JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 119 Latches Stainless Steel, with Operating Elements or Operation with Socket Key

Photo

GN 119 Latches, Stainless Steel, with Operating Element or Operation with Socket Key Material: NI - Stainless steel
Type: DK - With triangular spindle
Material: NI - Stainless steel
Type: DK - With triangular spindle
GN 119 Latches, Stainless Steel, with Operating Element or Operation with Socket Key Material: NI - Stainless steel
Type: DK - With triangular spindle GN 119 Latches, Stainless Steel, with Operating Element or Operation with Socket Key Material: NI - Stainless steel
Type: SG - With star knob GN 119 Latches, Stainless Steel, with Operating Element or Operation with Socket Key Material: NI - Stainless steel
Type: VDE - With double bit GN 119 Latches, Stainless Steel, with Operating Element or Operation with Socket Key Material: NI - Stainless steel
Type: VK7 - With square spindle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Latches GN 119 lock by a turning operation clockwise (right), which moves the cam latch into the locked position behind the door frame.

The latches have a pulling-in range of 10 mm so that they can also be used together with seals, for example.

Thanks to the stainless steel material, the latches are optimally suited for use in corrosive environments.

The various operating bolts and distance pieces allow for a clamping range A1...A9 from 17 to 65 mm.

Specification

Lock housing / Operating bolt
Stainless steelNI AISI 303


Cam latch
Stainless sheet steel AISI 304


Distance piece
Stainless steel AISI 303


Star knob GN 5334
Stainless steel AISI 304


Protection class IP 65


RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120
Opening Handles GN 120.1
Sheet Metal Punches GN 123

Technical drawing

3D
Hide technical drawing
GN 119 Latches, Stainless Steel, with Operating Element or Operation with Socket Key sketch

Article options / Table

Type

SGWith star knob
DKWith triangular spindle
VK7With square spindle
VK8With square spindle
VDEWith double bit
Show / Hide columns
Clamping range A1 ... A9
(Door thickness + frame thickness)
A1 (l=35)A2 (l=40)A3 (l=45)A4 (l=50)A5 (l=55)A6 (l=60)A7 (l=65)A8 (l=70)A9 (l=75)
17 - 2522 - 3027 - 3532 - 4037 - 4542 - 5047 - 5552 - 6057 - 65

Build & Price

Open 3D configurator
Specifications

Type





Camping range A
Material

Construction and assembly instructions

GN 119 Installation bores

By turning the latch clockwise (right) the stepped cam latch moves up behind the door frame and pulls the door in.

The large pulling-in range of the cam (10 mm) allows these locks to be used successfully on doors with sealing strips. When selecting clamping range A, any seal present must be taken into consideration.

For installation, make a hole in the door as shown in the outline drawing.
The lock housing with the preassembled operating bolt is fitted into the hole from the front and held in position with the mounting nut on the back side. The distance piece and cam latch are then pushed one after the other onto the operating bolt from the back side and fastened with the hex head screw.

The required installation hole in the door leaf, is usually generated by punching or laser machining in series production.

The installation hole diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 is alternatively the tool of choice.

Selected Part (How to order)

Total (net)
27,68
plus VAT 5,26 €
gross 32,94 €
In stock
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,118 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 119-SG-A1-NIGN 119-DK-A1-NIGN 119-VK7-A1-NIGN 119-VK8-A1-NIGN 119-VDE-A1-NIGN 119-SG-A2-NIGN 119-DK-A2-NIGN 119-VK7-A2-NIGN 119-VK8-A2-NIGN 119-VDE-A2-NIGN 119-SG-A3-NIGN 119-DK-A3-NIGN 119-VK7-A3-NIGN 119-VK8-A3-NIGN 119-VDE-A3-NIGN 119-SG-A4-NIGN 119-DK-A4-NIGN 119-VK7-A4-NIGN 119-VK8-A4-NIGN 119-VDE-A4-NIGN 119-SG-A5-NIGN 119-DK-A5-NIGN 119-VK7-A5-NIGN 119-VK8-A5-NIGN 119-VDE-A5-NIGN 119-SG-A6-NIGN 119-DK-A6-NIGN 119-VK7-A6-NIGN 119-VK8-A6-NIGN 119-VDE-A6-NIGN 119-SG-A7-NIGN 119-DK-A7-NIGN 119-VK7-A7-NIGN 119-VK8-A7-NIGN 119-VDE-A7-NIGN 119-SG-A8-NIGN 119-DK-A8-NIGN 119-VK7-A8-NIGN 119-VK8-A8-NIGN 119-VDE-A8-NIGN 119-SG-A9-NIGN 119-DK-A9-NIGN 119-VK7-A9-NIGN 119-VK8-A9-NIGN 119-VDE-A9-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.