GN 115 Stainless Steel-Latches Operation with socket keys, not lockable

Photo

GN 115 Stainless Steel-Latches Material: NI - Stainless Steel
Form: DK - Operation with triangular spindle (DK7)
Material: NI - Stainless Steel
Form: DK - Operation with triangular spindle (DK7)
GN 115 Stainless Steel-Latches Material: NI - Stainless Steel
Form: DK - Operation with triangular spindle (DK7) GN 115 Stainless Steel-Latches Material: NI - Stainless Steel
Form: SCH - Operation with slot GN 115 Stainless Steel-Latches Material: NI - Stainless Steel
Form: VDE - Operation with double bit GN 115 Stainless Steel-Latches Material: NI - Stainless Steel
Form: VK7 - Operation with square spindle A/F7 GN 115 Stainless Steel-Latches Material: NI - Stainless Steel
Form: VK8 - Operation with square spindle A/F8
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Latches GN 115 lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the locking ease the closing of the door.

Latches with different cranks cover a latch distance A from 6 to 50 mm.

The operating bolt is fitted with an O-ring for sealing.

Stainless Steel-Latches GN 115 are supplied with loosely enclosed latch.


Specification

Lock housing
Stainless SteelNI AISI 303

Latch
Stainless Steel AISI 304

Protection class IP 65


RoHS

Accessory

Socket keys GN 119.2

Technical drawing

3D
Hide technical drawing
GN 115 Stainless Steel-Latches sketch

Article options / Table

Form

DKOperation with triangular spindle (DK7)
VK7Operation with square spindle A/F7
VK8Operation with square spindle A/F8
SCHOperation with slot
VDEOperation with double bit
Latch distance A
610141820222426283034384050

Build & Price

Specifications









Form





Latch distance A
Material

Construction and assembly instructions

Skizze GN 115 Montage

For installation, set a bore diameter in the door as shown in the outline drawing opposite.

Once assembled, the latch is pushed through the bore diameter from the front. The hexagon nut can then be pushed over the latch from the back and bolted in place.

The installation bore diameter in the door leaf is usually generated by punching or laser machining in series production.

For small series and steel sheets below 2 mm thickness, the Sheet metal punches GN 123 are the tool of choice.

Skizze GN 115 Bohrbild

The installation bore diameter can also be set by drilling / milling as shown in the outline drawings opposite.

Selected Part (How to order)

Total (net)
14,83
plus VAT 2,82 €
gross 17,65 €
In stock
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.