GN 113.5 Stainless Steel-Ball lock pins with plastic knob, Material AISI 303

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Ball lock pins GN 113.5 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is locating pins which have often to be removed and installed again.

By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.

The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Plunger pin
Stainless Steel AISI 303

Knob
Plastic (Polyamide PA)
  • black-grey/ red
  • Temperature restsitant 80 °C

Balls
Stainless Steel AISI 420C

Spring
Stainless Steel
German Material No. 1.4565





RoHS

Accessory

Ball chains GN 111 / GN 111.5
Retaining cables GN 111.2
Spiral retaining cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 113.5 Ball lock pins, Stainless Steel 1.4305  sketch

Article options / Table

Show / Hide columns
d1 -0,04/-0,08l1 +0,6d2d3d4l2 ±1l3 -0,2Location
bore
 H11
Load capacity in kN ≈ double sided shearing resistance
acc. DIN 50141 (breaking strength)
See information
51015202530----5,53016626514
6101520253035404550730167,126621
820253035404550--9,535198,232,5838
102025303540455060-1235199,632,51060
1225303540455060708014,5422510,6391287
163035404550607080-194225143916155

Build & Price

Bolt diameter d1
Length l1

Selected Part (How to order)

Total (net)
14,07
plus VAT 2,67 €
gross 16,74 €
In stock
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.