JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

DIN 6330 Stainless Steel Hex Nuts with Spherical Seating

Photo

DIN 6330 Hex Nuts, with Spherical Seating, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel hexagon nuts DIN 6330 are used for applications where constant removal and re-fitting is required (m = 1.5 x d1).

The spherical seating together with internal washers DIN 6319 allows excessive positional inaccuracies to be equalised.

The official standard sheet still specifies the additional sizes M 6, M 42 and M 48. But M 14 is not foreseen on the official standard sheet.

Specification

Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
DIN 6330 Hex Nuts, with Spherical Seating, Stainless Steel sketch

Article options / Table

Type

Bwith one-sided spherical seating
Show / Hide columns
d1d2  H14e
min.
mA/Fr
M 8914,4121311
M 1011,517,8151615
M 121420181817
M 141624,6212220
M 161826,8242422
M 202233,5303027

Build & Price

Open 3D configurator
Specifications

Thread d1
Type

Material

Selected Part (How to order)

Total (net)
1,52
plus VAT 0,29 €
gross 1,81 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6330-M8-B-NIDIN 6330-M10-B-NIDIN 6330-M12-B-NIDIN 6330-M14-B-NIDIN 6330-M16-B-NIDIN 6330-M20-B-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.