J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

DIN 6319 Stainless Steel - Spherical washers

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Spherical washers DIN 6319 are used for clamping on non-parallel surfaces.

When utilizing Stainless Steel-Hexagon nuts with spherical seating DIN 6330 type B the male washer is redundant.

Specification

Stainless SteelNI AISI 303
not hardened

Stainless SteelA4 AISI 316
not hardened


RoHS

Technical drawing

3D
Hide technical drawing
DIN 6319 Spherical washers, Stainless Steel sketch

Article options / Table

Type

Cmale
Dfemale with d4 = d3
Show / Hide columns
d1 H13
Type C
Stainless Steel


Edelstahl A4
d2 H13
Type D
Stainless Steel NI


Stainless Steel A4
d3d4d5d6
Screw
h1h2h3h4r
6,46,47,17,1121211M 60,72,32,84,29
8,48,49,69,6171714,5M 80,63,23,55,612
10,510,51212212118,5M 100,844,26,515
131314,214,2242420M 121,14,65817
17171919303026M 161,35,36,29,622
212123,223,2363631M 2026,37,511,727
25252828444437M 242,48,29,515,232
31313535565649M 303,611,21219,241
37-42-686860M 364,6141523,550
43-49-787870M 426,517182958
50-56-929282M 488212235,567

Build & Price

Open 3D configurator
Specifications

Bore diameter - Type C d1
Bore diameter - Type D d2
Type


Material


Selected Part (How to order)

Total (net)
0,64
plus VAT 0,12 €
gross 0,76 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.