JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 718.1 Mushroom Shaped Handles Plastic, Press-On Type, Softline

Photo

GN 718.1 Mushroom Shaped Handles, Plastic, Press-On Type, Softline Type: G - Closed version
ELESA original design
code: IEL.N SOFT
Type: G - Closed version
GN 718.1 Mushroom Shaped Handles, Plastic, Press-On Type, Softline Type: G - Closed version GN 718.1 Mushroom Shaped Handles, Plastic, Press-On Type, Softline Type: T - With transparent cover cap
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Information

The softline coating makes the mushroom shaped handles GN 718.1 particularly user-friendly and ergonomic.

The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

During mounting, easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°).

The transparent cover cap (type T) allows symbols or similar elements to be attached.

Once the mushroom shaped handle has been fitted to the shaft, the symbol is placed into the recess of the separately supplied sight glass and carefully pushed or driven into the handle.

The symbol is fully protected from dirt and liquid by the tight connection between the sight glass and the mushroom shaped handle.

Positioning and control symbols are to be ordered separately.

Specification

Base body
Plastic
Technopolymer (Polypropylen PP)


Softline coating

  • Elastomer (TPE) 70 Shore A
  • Chemically bonded with base body
  • FDA compliant plastic granulate
  • Temperature resistant up to 80 °C
  • Black, matte finish

Transparent cover cap (type T)
with magnifying effect


RoHS

Accessory

Positioning and Control Symbols GN 517.1

Technical drawing

3D
Hide technical drawing
GN 718.1 Mushroom Shaped Handles, Plastic, Press-On Type, Softline sketch

Article options / Table

Type

GClosed version
TWith transparent cover cap
Show / Hide columns
d1l1
Type G

Type T
d2
Bore
l2d3
4547-B 12-3428
456565B 10B 125023

Build & Price

Open 3D configurator
Handle diameter d1
Length l1
Bore diameter d2
Type


Selected Part (How to order)

Total (net)
4,43
plus VAT 0,84 €
gross 5,27 €
In stock
ELESA Code: 26642
Description: IEL.47 N-12 SOFT
Weight: 0,049 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 718.1-45-47-B12-GGN 718.1-45-65-B10-GGN 718.1-45-65-B10-TGN 718.1-45-65-B12-GGN 718.1-45-65-B12-T

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.