GN 8170 Stainless Steel-Indexing plungers Hygienic Design

Photo

GN 8170 Stainless Steel-Indexing plungers, Hygienic Design Identification: FH - Knob side Hygienic Design (front hygiene)
Identification: FH - Knob side Hygienic Design (front hygiene)
GN 8170 Stainless Steel-Indexing plungers, Hygienic Design Identification: FH - Knob side Hygienic Design (front hygiene) GN 8170 Stainless Steel-Indexing plungers, Hygienic Design Identification: VH - Knob and pin side Hygienic Design (full hygiene)
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products

Product description

Information

GN 8170 Stainless Steel-Indexing plungers are intended for use in hygienic areas. The wiper between the pin and guide keeps the mechanics sealed, and the high surface quality and dead-space-free mounting prevent dirt from adhering and facilitate cleaning.

The type FH satisfies hygienic requirements on the knob side. For uses in which the bolt is also subject to hygienic requirements, the type VH is used. Mounting holes and through-holes in the housing must be at a right angle, free of burrs and without a chamfer. This ensures that the sealing rings will function after being mounted.

Indexing plungers with a rest position are used for such applications where the plunger has to stay in its retracted position. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

Specification

Stainless Steel
AISI 316 (A4)
Plunger pin case hardened

Spring
Stainless Steel AISI 301

Seals, blue, FDA compliant
temperature resistant -25 °C to +150 °C
  • Sealing ring
    H-NBR, hardness 85 ±5 Shore A
  • Wiper
    TPU, hardness 95 ±5 Shore A

All moving parts lubricated with FDA-compliant special grease







RoHS

Technical drawing

Hide technical drawing
GN 8170 Stainless Steel-Indexing plungers, Hygienic Design sketch

Article options / Table

Type

Cwith rest position

Identification

FHKnob side Hygienic Design (front hygiene)
VHKnob and pin side Hygienic Design (full hygiene)
Show / Hide columns
d1
Plunger f8
Bore H8
d2d3d4 -0,1d5d6d7l1l2l3l4l5l6ks
clamping length
A/F1A/F2Spring load
in N ≈
initial


end
6M 12 x 1,522,81618223561249,827,550,514,5291,5 ... 414182020
8M 16 x 1,522,81618223581254,329,555,514,5291,5 ... 414182222

Build & Price

d1
Type

Identification


Selected Part (How to order)

Total (net)
50,77
plus VAT 9,65 €
gross 60,42 €
In stock
Weight: 0,169 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this article. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail !


Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.