JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 731 Gripping Trays Plastic, Clip-In Type

Photo

GN 731 Gripping Trays, Clip-In Type, Plastic Color: SG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EPR-PF/ EPR-PF-IP
Color: SG - Black-gray, RAL 7021, matte finish
GN 731 Gripping Trays, Clip-In Type, Plastic Color: SG - Black-gray, RAL 7021, matte finish GN 731 Gripping Trays, Clip-In Type, Plastic Color: WS - White, RAL 9002, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the gripping trays GN 731 matches the product family of Ergostyle®.

Gripping trays with housing seal (identification no. 2) prevent the penetration of any dirt or liquids into the housing interior.

For mounting there are no fixing screws required.

The values of the load capacities F1 and F2 were tested with wall thickness s = 1.5 mm.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C

Color:
Black-gray, RAL 7021, matte finishSGSG
White, RAL 9002, matte finishWSWS


Housing seal (Identification no. 2)

  • PU foam (Polyurethane)
  • Protection class IP 65

RoHS

On request

In self-extinguishing plastic (SV)

Technical drawing

3D
Hide technical drawing
GN 731 Gripping Trays, Clip-In Type, Plastic sketch

Article options / Table

Identification no.

1Without Seal
2With seal
Show / Hide columns
b1b2b3h1h2l1l2l3F1
in N
F2
in N
90*76795028191717,51800500
11091967342242021,51300400
12094103955828,52426,51000250
* only available with identification no. 1

Build & Price

Open 3D configurator
Tray width b1
Color
SG
WS
Identification no.


Mounting information

Drawing Mounting information GN 731

  1. Drill the handle housing according to the template dimensions reported in the table.
  2. Remove all drilling burrs before fitting the handle.
  3. Fit the upper part of the handle into the housing.
  4. Press onto the lower part until the handle is completely inserted.

Zeichnung Montagehinweis GN 731
Show / Hide columns
Identification no. 1
Wall thickness s
for b1 = 90
+0,2

±0,1
for b1 = 110
±0,2

±0,1
for b1 = 120
+0,2

±0,1
0.7 ... 0.88534,910049,7107,570,5
> 0.8 ... 1.28535,110050107,570,8
> 1.2 ... 1.58536,110050,4107,571,2
> 1.5 ... 28536,110050,7107,571,5
> 2 ... 2.28536,110050,7107,571,5

Show / Hide columns
Identification no. 2
Wall thickness s
for b1 = 110
±0,2

±0,1
for b1 = 120
+0,2

±0,1
> 0,8 ... 1,2100,250,5107,571,3
> 1,2 ... 1,510051,4107,571,8

Selected Part (How to order)

Total (net)
3,05
plus VAT 0,58 €
gross 3,63 €
In stock
ELESA Code: 261051-C1
Description: EPR.90-PF-C1
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 731-90-SG-1GN 731-90-WS-1GN 731-110-SG-1GN 731-110-SG-2GN 731-110-WS-1GN 731-120-SG-1GN 731-120-SG-2GN 731-120-WS-1

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.