JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 344.7 ESD-Levelling feet Foot antistatic plastic / Threaded stud Stainless Steel

Photo

GN 344.7 ESD-Levelling feet, Steel Type: A - without nut, without rubber pad
ELESA original design
code: LV.A-ESD-SST
Type: A - without nut, without rubber pad
GN 344.7 ESD-Levelling feet, Steel Type: A - without nut, without rubber pad GN 344.7 ESD-Levelling feet, Steel Type: AG - without nut, with rubber pad GN 344.7 ESD-Levelling feet, Steel Type: B - with nut, without rubber pad GN 344.7 ESD-Levelling feet, Steel Type: BG - with nut, with rubber pad
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with EN 100015/1 and ICE 61340-5-1.
Show all ESD products
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Levelling feet GN 344.7 feature a conductive ESD plastic material (PA) or rubber (NBR) which prevents static charges from building up. The imprint ESD-C on the surface of the levelling feet indicates the special antistatic properties according to ICE 61340-5-1.

These levelling feet have a high load-bearing capacity which is achieved by the use of a very high grade plastic material. In addition, their stepped base also helps to spread the load over a wider area.

The values given in the table regarding the static load capacity serve as a guide line only and if these are exceeded serious permanent deformation or breakage of the plastic foot could occur.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet.

The listed load capacities are non-binding guide values; the manufacturer accepts no liability for their performance. In general, they do not constitute a warranty of condition. The user must determine from case to case whether a product is suitable for the intended use.

Levelling feet GN 344.7 are delivered assembled, but can also be disassembled.

Specification

Foot
Plastic
Technoplymer (Polyamide PA)
  • glas fiber reinforced
  • black, matte
  • temperature resistant up to 100 °C
  • electrically conductive
  • Surface resistivity 103 Ω
    (ASTM D257 measuring method)
  • Volume resistivity 103 Ω
    (ASTM D257 measuring method)

Threaded stud
Stainless Steel
AISI 303

Hexagon nut ISO 4032
Stainless Steel
AISI 304

Rubber underlay (NBR)
  • 70 Shore A, black
  • electrically conductive
  • Surface resistivity 103 Ω
    (ASTM D991 measuring methode)
  • Volume resistivity 103 Ω
    (ASTM D991 measuring methode)



RoHS

Technical drawing

3D
Hide technical drawing
GN 344.7 ESD-Levelling feet, Steel sketch

Article options / Table

Type

Awithout nut, without rubber pad
Bwith nut, without rubber pad
AGwithout nut, with rubber pad
BGwith nut, with rubber pad
Show / Hide columns
d1d2l1l2l3A/FBall-ØStatic load in kN
(see information)
60M 84368--3324141414
60M 10436898-3324141414
60M 12436898-3324141414
60M 146898148-3324141414
60M 16681081481683324161414
60M 1658981381584324242418
60M 20981381581984324242418
60M 24981381581984324242418
80M 84368--3324141416
80M 10436898-3324141416
80M 12436898-3324141416
80M 146898148-3324141416
80M 16681081481683324161416
80M 1658981381584324242418
80M 20981381581984324242418
80M 24981381581984324242418
100M 84368--3324141418
100M 10436898-3324141418
100M 12436898-3324141418
100M 146898148-3324141418
100M 16681081481683324161418
100M 1658981381584324242425
100M 20981381581984324242425
100M 24981381581984324242425
125M 1658981381586746242428
125M 20981381581986746242428
125M 24981381581986746242428

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part (How to order)

Total (net)
9,41
plus VAT 1,79 €
gross 11,20 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

GN 344.7-60-M24-98-BGN 344.7-100-M14-68-BGN 344.7-80-M16-138-BGN 344.7-60-M12-43-AGGN 344.7-80-M24-198-BGN 344.7-60-M16-108-BGN 344.7-60-M12-43-BGGN 344.7-100-M20-98-AGN 344.7-100-M24-98-AGGN 344.7-100-M16-138-AGN 344.7-100-M20-98-BGGN 344.7-60-M16-168-AGGN 344.7-80-M24-158-AGGN 344.7-60-M16-138-BGGN 344.7-80-M24-98-BGN 344.7-100-M16-138-BGN 344.7-125-M16-58-BGN 344.7-80-M16-98-AGGN 344.7-100-M8-68-BGGN 344.7-100-M16-98-AGGN 344.7-60-M10-68-BGN 344.7-60-M20-98-AGN 344.7-80-M16-148-AGN 344.7-80-M20-98-AGN 344.7-100-M10-98-AGGN 344.7-100-M16-98-AGN 344.7-100-M14-98-BGGN 344.7-80-M24-158-AGN 344.7-60-M16-98-AGGN 344.7-100-M24-158-BGGN 344.7-60-M20-158-AGGN 344.7-60-M16-158-BGGN 344.7-100-M16-108-AGGN 344.7-80-M16-138-AGN 344.7-60-M16-158-AGN 344.7-60-M8-68-BGN 344.7-80-M10-43-AGGN 344.7-60-M16-148-AGGN 344.7-100-M20-158-BGGN 344.7-100-M16-108-BGGN 344.7-60-M20-98-AGGN 344.7-80-M24-138-AGGN 344.7-100-M12-43-AGN 344.7-60-M16-58-AGN 344.7-100-M14-98-BGN 344.7-80-M14-98-BGN 344.7-60-M16-68-AGGN 344.7-60-M14-68-BGGN 344.7-60-M24-158-BGGN 344.7-125-M16-158-BGGN 344.7-80-M12-68-AGGN 344.7-80-M14-148-BGN 344.7-125-M24-98-AGGN 344.7-125-M24-198-AGGN 344.7-100-M16-158-BGGN 344.7-100-M24-138-AGN 344.7-80-M16-148-BGGN 344.7-60-M14-98-AGN 344.7-100-M8-68-AGN 344.7-60-M20-198-AGGN 344.7-80-M16-68-BGGN 344.7-100-M24-98-AGN 344.7-60-M20-198-BGGN 344.7-60-M14-98-AGGN 344.7-100-M16-168-AGGN 344.7-100-M14-68-AGN 344.7-100-M12-43-BGGN 344.7-60-M16-138-BGN 344.7-80-M10-98-AGN 344.7-125-M16-138-AGGN 344.7-125-M24-98-BGGN 344.7-100-M16-68-AGGN 344.7-80-M24-198-AGGN 344.7-60-M10-98-AGGN 344.7-60-M14-98-BGN 344.7-100-M24-98-BGN 344.7-80-M12-98-BGN 344.7-80-M20-98-AGGN 344.7-60-M24-138-BGGN 344.7-60-M12-98-AGGN 344.7-100-M20-198-BGGN 344.7-125-M20-98-BGGN 344.7-100-M16-168-BGGN 344.7-60-M8-68-AGGN 344.7-125-M24-198-BGGN 344.7-60-M8-68-AGN 344.7-125-M24-158-AGGN 344.7-60-M24-158-AGGN 344.7-125-M20-98-BGN 344.7-60-M16-68-AGN 344.7-100-M10-43-BGGN 344.7-60-M24-198-BGGN 344.7-125-M24-138-AGGN 344.7-60-M12-43-AGN 344.7-100-M12-98-AGGN 344.7-100-M10-68-AGGN 344.7-80-M12-43-AGN 344.7-60-M20-158-AGN 344.7-100-M20-98-AGGN 344.7-125-M16-158-AGN 344.7-100-M8-68-AGGN 344.7-60-M12-98-AGN 344.7-60-M16-58-AGGN 344.7-100-M16-98-BGGN 344.7-80-M20-138-BGGN 344.7-100-M24-138-BGGN 344.7-60-M10-43-AGN 344.7-80-M20-158-AGN 344.7-80-M10-98-BGGN 344.7-125-M16-58-BGGN 344.7-125-M16-98-BGGN 344.7-80-M14-148-BGGN 344.7-100-M24-198-BGN 344.7-80-M16-168-BGN 344.7-100-M10-68-BGGN 344.7-80-M20-138-AGGN 344.7-80-M20-98-BGGN 344.7-100-M10-98-AGN 344.7-100-M16-168-AGN 344.7-80-M14-68-BGGN 344.7-100-M14-148-AGGN 344.7-125-M20-158-AGN 344.7-60-M20-138-BGN 344.7-80-M14-148-AGGN 344.7-60-M20-138-AGN 344.7-125-M16-98-AGN 344.7-60-M24-198-AGGN 344.7-80-M16-168-BGGN 344.7-100-M24-98-BGGN 344.7-80-M20-198-BGN 344.7-100-M14-148-AGN 344.7-125-M20-98-AGN 344.7-100-M20-138-AGN 344.7-125-M16-158-AGGN 344.7-80-M12-43-AGGN 344.7-80-M24-138-BGN 344.7-100-M16-148-BGGN 344.7-100-M16-68-BGGN 344.7-100-M14-148-BGGN 344.7-60-M12-98-BGN 344.7-60-M14-148-BGN 344.7-125-M24-158-BGGN 344.7-80-M8-43-AGN 344.7-60-M14-148-AGGN 344.7-100-M14-68-BGGN 344.7-80-M16-58-BGGN 344.7-80-M8-43-AGGN 344.7-60-M24-198-BGN 344.7-60-M8-68-BGGN 344.7-60-M20-138-AGGN 344.7-125-M16-138-BGGN 344.7-100-M16-168-BGN 344.7-100-M12-68-AGGN 344.7-80-M8-68-BGGN 344.7-80-M16-158-BGN 344.7-100-M24-158-BGN 344.7-80-M24-98-AGN 344.7-80-M16-58-AGGN 344.7-80-M20-158-AGGN 344.7-60-M10-68-AGGN 344.7-80-M16-168-AGGN 344.7-80-M16-158-AGN 344.7-60-M12-68-AGGN 344.7-100-M10-98-BGN 344.7-60-M20-98-BGN 344.7-60-M16-148-BGN 344.7-100-M16-68-BGN 344.7-80-M16-138-AGGN 344.7-60-M24-158-BGN 344.7-60-M12-68-AGN 344.7-60-M16-168-BGGN 344.7-80-M14-68-AGN 344.7-60-M10-98-BGN 344.7-60-M24-98-AGGN 344.7-80-M10-98-BGN 344.7-60-M10-43-BGGN 344.7-60-M8-43-AGN 344.7-100-M24-198-AGGN 344.7-100-M16-138-BGGN 344.7-60-M24-138-AGGN 344.7-80-M14-98-AGN 344.7-80-M20-198-BGGN 344.7-80-M20-198-AGN 344.7-60-M16-138-AGGN 344.7-125-M16-138-BGN 344.7-80-M20-98-BGN 344.7-60-M24-98-AGN 344.7-125-M20-158-AGGN 344.7-80-M12-98-AGN 344.7-60-M10-43-AGGN 344.7-80-M12-68-BGGN 344.7-125-M16-98-AGGN 344.7-60-M16-168-AGN 344.7-125-M16-138-AGN 344.7-80-M10-43-BGGN 344.7-60-M16-68-BGGN 344.7-80-M10-68-BGGN 344.7-60-M16-168-BGN 344.7-80-M16-108-BGN 344.7-125-M24-158-BGN 344.7-100-M10-43-AGN 344.7-100-M16-158-AGGN 344.7-60-M16-138-AGN 344.7-100-M16-108-AGN 344.7-60-M14-98-BGGN 344.7-100-M16-158-AGN 344.7-80-M8-68-AGGN 344.7-100-M24-138-AGGN 344.7-100-M8-43-BGGN 344.7-100-M14-98-AGN 344.7-60-M16-58-BGN 344.7-100-M20-138-BGN 344.7-100-M12-43-BGN 344.7-60-M16-148-AGN 344.7-100-M24-138-BGN 344.7-80-M24-98-BGGN 344.7-100-M24-198-BGGN 344.7-80-M24-138-AGN 344.7-100-M20-198-BGN 344.7-80-M12-98-BGGN 344.7-80-M16-108-AGGN 344.7-80-M20-198-AGGN 344.7-100-M16-58-BGGN 344.7-80-M16-68-BGN 344.7-125-M20-198-AGN 344.7-60-M16-98-BGN 344.7-125-M20-198-AGGN 344.7-80-M16-98-AGN 344.7-125-M20-158-BGGN 344.7-125-M20-158-BGN 344.7-60-M10-98-AGN 344.7-100-M16-148-AGN 344.7-60-M14-68-AGN 344.7-80-M24-198-BGGN 344.7-60-M16-108-AGN 344.7-80-M12-98-AGGN 344.7-80-M14-148-AGN 344.7-100-M10-68-AGN 344.7-60-M16-148-BGGN 344.7-100-M20-198-AGN 344.7-80-M8-68-BGN 344.7-80-M24-138-BGGN 344.7-60-M10-43-BGN 344.7-100-M14-68-AGGN 344.7-100-M16-68-AGN 344.7-60-M12-98-BGGN 344.7-80-M16-158-AGGN 344.7-80-M16-68-AGGN 344.7-80-M16-168-AGN 344.7-80-M24-158-BGGN 344.7-60-M20-98-BGGN 344.7-100-M10-68-BGN 344.7-80-M8-43-BGGN 344.7-80-M20-158-BGGN 344.7-80-M20-138-AGN 344.7-125-M24-138-BGN 344.7-60-M16-108-AGGN 344.7-125-M20-138-AGN 344.7-80-M8-43-BGN 344.7-100-M24-158-AGGN 344.7-80-M10-68-AGGN 344.7-100-M20-198-AGGN 344.7-125-M16-98-BGN 344.7-80-M12-43-BGGN 344.7-100-M20-138-BGGN 344.7-80-M16-68-AGN 344.7-80-M16-148-BGN 344.7-125-M20-198-BGGN 344.7-80-M12-43-BGN 344.7-125-M16-58-AGN 344.7-100-M10-43-BGN 344.7-100-M12-68-AGN 344.7-60-M24-138-AGN 344.7-60-M8-43-AGGN 344.7-100-M8-43-BGN 344.7-60-M8-43-BGN 344.7-60-M14-148-AGN 344.7-125-M24-158-AGN 344.7-100-M8-43-AGN 344.7-100-M10-98-BGGN 344.7-125-M24-138-AGN 344.7-60-M24-98-BGGN 344.7-80-M16-58-BGN 344.7-100-M16-58-AGN 344.7-80-M16-98-BGGN 344.7-80-M16-108-AGN 344.7-80-M12-68-BGN 344.7-80-M16-158-BGGN 344.7-100-M8-43-AGGN 344.7-60-M20-138-BGGN 344.7-60-M16-158-BGN 344.7-100-M16-58-AGGN 344.7-60-M10-68-AGN 344.7-80-M24-198-AGN 344.7-80-M24-158-BGN 344.7-80-M14-98-AGGN 344.7-80-M16-98-BGN 344.7-100-M12-43-AGGN 344.7-100-M8-68-BGN 344.7-125-M20-198-BGN 344.7-80-M14-98-BGGN 344.7-80-M16-58-AGN 344.7-60-M24-158-AGN 344.7-60-M10-68-BGGN 344.7-60-M12-68-BGN 344.7-60-M8-43-BGGN 344.7-80-M20-138-BGN 344.7-100-M12-98-BGGN 344.7-80-M14-68-BGN 344.7-100-M12-68-BGN 344.7-80-M14-68-AGGN 344.7-60-M16-108-BGGN 344.7-60-M16-98-BGGN 344.7-100-M16-158-BGN 344.7-100-M14-148-BGN 344.7-60-M20-198-AGN 344.7-80-M10-68-BGN 344.7-100-M16-98-BGN 344.7-80-M16-148-AGGN 344.7-125-M24-98-BGN 344.7-100-M12-98-BGN 344.7-60-M14-68-AGGN 344.7-100-M12-98-AGN 344.7-60-M16-98-AGN 344.7-125-M24-198-BGN 344.7-100-M20-158-AGGN 344.7-125-M24-198-AGN 344.7-100-M24-158-AGN 344.7-80-M16-138-BGGN 344.7-125-M20-98-AGGN 344.7-60-M14-148-BGGN 344.7-125-M24-138-BGGN 344.7-60-M24-198-AGN 344.7-100-M16-58-BGN 344.7-100-M16-148-AGGN 344.7-100-M20-98-BGN 344.7-100-M16-108-BGN 344.7-60-M16-158-AGGN 344.7-60-M16-68-BGN 344.7-100-M16-148-BGN 344.7-80-M10-43-BGN 344.7-125-M20-138-BGN 344.7-125-M16-158-BGN 344.7-80-M24-98-AGGN 344.7-60-M14-68-BGN 344.7-60-M24-138-BGN 344.7-80-M12-68-AGN 344.7-60-M10-98-BGGN 344.7-80-M16-108-BGGN 344.7-80-M20-158-BGN 344.7-100-M20-138-AGGN 344.7-80-M10-43-AGN 344.7-125-M20-138-AGGN 344.7-125-M24-98-AGN 344.7-100-M12-68-BGGN 344.7-100-M24-198-AGN 344.7-80-M8-68-AGN 344.7-100-M20-158-AGN 344.7-125-M20-138-BGGN 344.7-100-M10-43-AGGN 344.7-80-M10-98-AGGN 344.7-60-M20-158-BGGN 344.7-60-M20-158-BGN 344.7-100-M20-158-BGN 344.7-60-M12-68-BGGN 344.7-60-M20-198-BGN 344.7-80-M10-68-AGN 344.7-125-M16-58-AGGN 344.7-100-M16-138-AGGN 344.7-60-M12-43-BGN 344.7-100-M14-98-AGGN 344.7-60-M16-58-BG

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
Your contact

You are looking for a Ganter partner near you? Please select the country.