JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 for Slot Width 8 / 10, Assembly with T-Nuts GN 505

Photo

GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 Type: A - Socket cap screw DIN 912
Type: A - Socket cap screw DIN 912
GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 Type: A - Socket cap screw DIN 912 GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 Type: B - Countersunk screw DIN 7991 GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 Type: C - Socket button head screw ISO 7380 GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 Type: D - Socket cap screw DIN 7984

Product description

Information

Assembly sets GN 968 allow different standard element to be attached to the most common profile systems. Each set includes one T-nut GN 505 and one screw.

Specification

T-Nut GN 505
with increased torque (type MB)
Steel
Zinc plated , blue passivated
Socket cap screws DIN 912
Countersunk screws DIN 7991
Socket button head screws ISO 7380
Socket cap screws DIN 7984Steel
Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 968 Assembly Sets for Profile Systems 30 / 40 / 45 sketch

Article options / Table

Form

ASocket cap screw DIN 912
BCountersunk screw DIN 7991
CSocket button head screw ISO 7380
DSocket cap screw DIN 7984
Show / Hide columns
bndl1
Type A

Type B

Type C

Type D
k ≈
Clamp. length
l2  +/- 0.5s ≈t ≈
308M 410---... 6162,27,2
308M 412---2 ... 8162,27,2
308M 416---6 ... 12162,27,2
308M 510---... 5162,27,2
308M 51212--2 ... 7162,27,2
308M 514---4 ... 9162,27,2
308M 518---8 ... 13162,27,2
308M 520---10 ... 15162,27,2
308M 522---12 ... 17162,27,2
308M 610--10... 4162,27,2
308M 61212--2 ... 6162,27,2
308M 6141414-4 ... 8162,27,2
308M 61616--6 ... 10162,27,2
308M 6-18--8 ... 12162,27,2
308M 620---10 ... 14162,27,2
308M 625---15 ... 19162,27,2
40 / 4510M 4-12--... 519611,8
40 / 4510M 414---... 819611,8
40 / 4510M 512---... 519611,8
40 / 4510M 51414--... 719611,8
40 / 4510M 516---3 ... 919611,8
40 / 4510M 518---5 ... 1119611,8
40 / 4510M 520---7 ... 1319611,8
40 / 4510M 525---12 ... 1819611,8
40 / 4510M 61414-14... 619611,8
40 / 4510M 616---3 ... 819611,8
40 / 4510M 6181818-5 ... 1019611,8
40 / 4510M 62020--7 ... 1219611,8
40 / 4510M 6222222-9 ... 1419611,8
40 / 4510M 814---... 519611,8
40 / 4510M 628---15 ... 2019611,8
40 / 4510M 8161616-3 ... 719611,8
40 / 4510M 818-18-5 ... 919611,8
40 / 4510M 820---7 ... 1119611,8
40 / 4510M 828---15 ... 1919611,8

Build & Price

Open 3D configurator
Width n
Thread d
Length l1 (Type A)
Length l1 (Type B)
Length l1 (Type C)
Length l1 (Type D)
Type




Selected Part (How to order)

Total (net)
0,91
plus VAT 0,17 €
gross 1,08 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 968-8-M4-10-AGN 968-8-M4-12-AGN 968-8-M4-16-AGN 968-8-M5-10-AGN 968-8-M5-12-BGN 968-8-M5-12-AGN 968-8-M5-14-AGN 968-8-M5-18-AGN 968-8-M5-20-AGN 968-8-M5-22-AGN 968-8-M6-10-AGN 968-8-M6-10-DGN 968-8-M6-12-BGN 968-8-M6-12-AGN 968-8-M6-14-BGN 968-8-M6-14-AGN 968-8-M6-14-CGN 968-8-M6-16-BGN 968-8-M6-16-AGN 968-8-M6-18-BGN 968-8-M6-20-AGN 968-8-M6-25-AGN 968-10-M4-12-BGN 968-10-M4-14-AGN 968-10-M5-12-AGN 968-10-M5-14-BGN 968-10-M5-14-AGN 968-10-M5-16-AGN 968-10-M5-18-AGN 968-10-M5-20-AGN 968-10-M5-25-AGN 968-10-M6-14-BGN 968-10-M6-14-AGN 968-10-M6-14-DGN 968-10-M6-16-AGN 968-10-M6-18-BGN 968-10-M6-18-AGN 968-10-M6-18-CGN 968-10-M6-20-BGN 968-10-M6-20-AGN 968-10-M6-22-BGN 968-10-M6-22-AGN 968-10-M6-22-CGN 968-10-M8-14-AGN 968-10-M6-28-AGN 968-10-M8-16-BGN 968-10-M8-16-AGN 968-10-M8-16-CGN 968-10-M8-18-AGN 968-10-M8-18-CGN 968-10-M8-20-AGN 968-10-M8-28-A

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.