JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 965 Assembly Sets for Profile Systems 30 / 40 for Slot Width 6 / 8, Assembly with T-Nuts GN 506

Photo

GN 965 Assembly Sets for Profile Systems 30 / 40 Type: A - Socket cap screw DIN 912
Type: A - Socket cap screw DIN 912
GN 965 Assembly Sets for Profile Systems 30 / 40 Type: A - Socket cap screw DIN 912 GN 965 Assembly Sets for Profile Systems 30 / 40 Type: B - Countersunk screw DIN 7991 GN 965 Assembly Sets for Profile Systems 30 / 40 Type: C - Socket button head screw ISO 7380 GN 965 Assembly Sets for Profile Systems 30 / 40 Type: D - Socket cap screw DIN 7984

Product description

Information

Assembly sets GN 965 allow different standard element to be attached to the most common profile systems. Each set includes one T-Nut GN 506 and one screw.

Specification

T-Nuts GN 506
Steel
  • Zinc plated, blue passivated
  • Ball / Spring
    Stainless steel

Socket cap screws DIN 912
Countersunk screws DIN 7991
Socket button head screws ISO 7380
Socket cap screws DIN 7984Steel
Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 965 Assembly Sets for Profile Systems 30 / 40 sketch

Article options / Table

Type

ASocket cap screw DIN 912
BCountersunk screw DIN 7991
CSocket button head screw ISO 7380
DSocket cap screw DIN 7984
Show / Hide columns
bndl1
Type A

Type B

Type C

Type D
k ≈
Clamping
length
l2l3s ≈t ≈
306M 41010--... 45122,98,9
306M 412---1 ... 65122,98,9
306M 416---5 ... 105122,98,9
306M 510---... 35122,98,9
306M 51212--1 ... 55122,98,9
306M 51414--3 ... 75122,98,9
306M 516---5 ... 95122,98,9
306M 518---7 ... 115122,98,9
306M 522---11 ... 155122,98,9
306M 6---10... 35122,98,9
306M 61212--1 ... 45122,98,9
306M 6141414-3 ... 65122,98,9
306M 61616--5 ... 85122,98,9
306M 6-18--7 ... 105122,98,9
306M 620---9 ... 125122,98,9
306M 625---14 ... 175122,98,9
408M 41212--... 57154,611,4
408M 414---1 ... 77154,611,4
408M 420---7 ... 137154,611,4
408M 512---... 47154,611,4
408M 51414--1 ... 67154,611,4
408M 516---3 ... 87154,611,4
408M 518---5 ... 107154,611,4
408M 520---7 ... 127154,611,4
408M 522---9 ... 147154,611,4
408M 525---12 ... 177154,611,4
408M 61414-141 ... 57154,611,4
408M 6161616-3 ... 77154,611,4
408M 61818--5 ... 97154,611,4
408M 6-20--7 ... 117154,611,4
408M 622-22-9 ... 137154,611,4
408M 628---15 ... 197154,611,4
408M 814---1 ... 47154,611,4
408M 8161616-3 ... 67154,611,4
408M 818-18-5 ... 87154,611,4
408M 820---7 ... 107154,611,4
408M 828---15 ... 187154,611,4

Build & Price

Open 3D configurator
Width n
Thread d
Length l1 (Type A)
Length l1 (Type B)
Length l1 (Type C)
Length l1 (Type D)
Type




Selected Part (How to order)

Total (net)
1,08
plus VAT 0,21 €
gross 1,29 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 965-6-M4-10-BGN 965-6-M4-10-AGN 965-6-M4-12-AGN 965-6-M4-16-AGN 965-6-M5-10-AGN 965-6-M5-12-BGN 965-6-M5-12-AGN 965-6-M5-14-BGN 965-6-M5-14-AGN 965-6-M5-16-AGN 965-6-M5-18-AGN 965-6-M5-22-AGN 965-6-M6-10-DGN 965-6-M6-12-BGN 965-6-M6-12-AGN 965-6-M6-14-BGN 965-6-M6-14-AGN 965-6-M6-14-CGN 965-6-M6-16-BGN 965-6-M6-16-AGN 965-6-M6-18-BGN 965-6-M6-20-AGN 965-6-M6-25-AGN 965-8-M4-12-BGN 965-8-M4-12-AGN 965-8-M4-14-AGN 965-8-M4-20-AGN 965-8-M5-12-AGN 965-8-M5-14-BGN 965-8-M5-14-AGN 965-8-M5-16-AGN 965-8-M5-18-AGN 965-8-M5-20-AGN 965-8-M5-22-AGN 965-8-M5-25-AGN 965-8-M6-14-BGN 965-8-M6-14-AGN 965-8-M6-14-DGN 965-8-M6-16-BGN 965-8-M6-16-AGN 965-8-M6-16-CGN 965-8-M6-18-BGN 965-8-M6-18-AGN 965-8-M6-20-BGN 965-8-M6-22-AGN 965-8-M6-22-CGN 965-8-M6-28-AGN 965-8-M8-14-AGN 965-8-M8-16-BGN 965-8-M8-16-AGN 965-8-M8-16-CGN 965-8-M8-18-AGN 965-8-M8-18-CGN 965-8-M8-20-AGN 965-8-M8-28-A

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.