JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 961 Angle Pieces for Profile Systems 30 / 40 for Slot Widths 6 / 8, Assembly with T-nuts GN 506

Photo

GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: A - Without assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish
Type of angle piece: A - Without assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish
GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: A - Without assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: A - Without assembly set, without cover cap
Finish: MT - Matte, ground GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: A - Without assembly set, without cover cap
Finish: SR - Silver, RAL 9006, textured finish GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: B - With assembly set, with cover cap
Finish: MT - Matte, ground GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: B - With assembly set, with cover cap
Finish: SR - Silver, RAL 9006, textured finish GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: B - With assembly set, with cover cap
Finish: SW - Black, RAL 9005, textured finish GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: C - With assembly set, without cover cap
Finish: MT - Matte, ground GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: C - With assembly set, without cover cap
Finish: SR - Silver, RAL 9006, textured finish GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum Type of angle piece: C - With assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

To mount angle pieces GN 961 in place, first insert the nuts of the assembly sets into the profile slot, then mount the angle piece with the fillister head screw. The guide step of the nut will position them in parallel and centered to the slot; the spring element prevents inadvertent sliding.

For crossing profiles or when using the Angle pieces with components without a slot, the removable guide steps can simply be snapped off.

After assembly, the cover caps are snapped into place via four lugs. They give the angle piece an attractive appearance and protect against dirt.

Even after repeated use, the cover caps will remain firmly attached to the angle pieces, thanks to the elastic snap-type lugs. If required, they are also available individually under standard GN 963.

Specification

Aluminum
Die casting

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR
  • Matte, groundMT
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

T-nut GN 506
Steel
Zinc plated, blue passivated


Fillister head screw ISO 7380
Steel
Zinc plated, blue passivated


Cover cap
Plastic (Polyamide PA)
Black, matte finish


RoHS

Accessory

Cover Caps GN 963

Technical drawing

3D
Hide technical drawing
GN 961 Angle Pieces for Profile Systems 30 / 40, Aluminum sketch

Article options / Table

Form

AWithout assembly set, without cover cap
BWith assembly set, with cover cap
CWith assembly set, without cover cap
Show / Hide columns
b
Nominal
dimension

Actual
dimension
nl1l2dhl3l4l5s
3028630306,32,63156,85,9
4038840408,54,14207,25,6

Build & Price

Open 3D configurator
Width b
Slot width n
Length l1
Length l2
Type of angle piece



Finish
SR
SW

Selected Part (How to order)

Total (net)
2,24
plus VAT 0,43 €
gross 2,67 €
Ask for delivery time
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 961-30-6-30-30-A-SWGN 961-30-6-30-30-A-SRGN 961-30-6-30-30-A-MTGN 961-30-6-30-30-B-SWGN 961-30-6-30-30-B-SRGN 961-30-6-30-30-B-MTGN 961-30-6-30-30-C-SWGN 961-30-6-30-30-C-SRGN 961-30-6-30-30-C-MTGN 961-40-8-40-40-A-SWGN 961-40-8-40-40-A-SRGN 961-40-8-40-40-A-MTGN 961-40-8-40-40-B-SWGN 961-40-8-40-40-B-SRGN 961-40-8-40-40-B-MTGN 961-40-8-40-40-C-SWGN 961-40-8-40-40-C-SRGN 961-40-8-40-40-C-MT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.