JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 561 Fixing Angle Pieces Plastic, Type A

Photo

GN 561 Fixing Angle Pieces, Type A, Plastic Type of angle piece: A - 2 x slotted holes b<sub>2</sub>, without guide steps
Identification no.: 1 - without cover cap
ELESA original design
code: SQT.
Type of angle piece: A - 2 x slotted holes b2, without guide steps
Identification no.: 1 - without cover cap
GN 561 Fixing Angle Pieces, Type A, Plastic Type of angle piece: A - 2 x slotted holes b<sub>2</sub>, without guide steps
Identification no.: 1 - without cover cap GN 561 Fixing Angle Pieces, Type A, Plastic Type of angle piece: A - 2 x slotted holes b<sub>2</sub>, without guide steps
Identification no.: 2 - with cover cap
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

In order to be able to utilize the adjustment range of the types with slotted hole for fixing angle pieces GN 561, it is recommended to use mounting screws with a low head, e.g. socket cap screws DIN 6912 or socket button head screws ISO 7380.

Fixing angle pieces GN 561 are components designed for universal use.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Gray RAL 7046, matte finish

Cover cap
Plastic
Technopolymer (Polyester PBT)
Gray similar to RAL 7046, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 561 Fixing Angle Pieces, Type A, Plastic sketch

Article options / Table

Type

A2 x slotted holes b2, without guide steps

Identification no.

1without cover cap
2with cover cap
Show / Hide columns
b1s1s2b2b3l1l2s3Load
capacity M
in Nm
max.
Tightening
torque
in Nm
min.
1940408,51514,5137255
2540408,52014,5137305
4343438,53617138355

Build & Price

Open 3D configurator
Specifications

Width b1
Length s1 s1
Length s2 s2
Type of angle piece

Identification no.


Selected Part (How to order)

Total (net)
1,41
plus VAT 0,27 €
gross 1,68 €
In stock
ELESA Code: 156111
Description: SQT.40-18-A-8
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.