JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 506 T-Nuts Accessory for Profile Systems, with Guide Step

Photo

GN 506 T-Nuts with Guide Step
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

T-nuts GN 506 can be turned into position, i.e. they can be inserted at any point along the slot.

The guide step positions the nut parallel and centered in relation to the slot, a configuration which eases the sliding movement and prevents the assembly from twisting during tightening.

The spring element (ball / pressure spring) prevents the nut from accidentally sliding inside the slot, which is particularly advantageous when the profile rail is mounted perpendicularly.

Specification

Steel
Zinc plated, blue passivated


Ball
Stainless steel


Spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 506 T-Nuts with Guide Step sketch

Article options / Table

Show / Hide columns
ad1d2e1e2h1h2h3mFor slot
width a
5M 3M 4M 5-3127,74,50,70,645
6M 3M 4M 5M 63,51710,56,80,50,856
8M 4M 5M 6M 852213,47,61,70,856,88

Build & Price

Open 3D configurator
Nut width a
Thread d1

Selected Part (How to order)

Total (net)
0,77
plus VAT 0,15 €
gross 0,92 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 506-5-M3GN 506-5-M4GN 506-6-M3GN 506-6-M4GN 506-6-M5GN 506-6-M6GN 506-8-M4GN 506-8-M6GN 506-8-M8

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.