JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 505.4 T-Slot Bolts Accessory for Profile Systems

Photo

GN 505.4 T-Slot Bolts for T-Nuts
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

T-slot bolts GN 505.4 can be inserted vertically into the slot. During tightening, the bolt is forced into the crosswise position and thus anchored in the slot. Conversely, the bolt is turned back during loosening and can then be removed.

The clamping face of the bolt is serrated to ensure that the eloxal coating is broken up to establish a good electrical contact.

T-slot bolts are made from a single piece or from two connected pieces.

Specification

Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 505.4 T-Slot Bolts for T-Nuts sketch

Article options / Table

Show / Hide columns
-0,1/-0,6dLength lh1h2e1e2
8M 620253040601,6 -0,65 ±17,9 -0,516 +0,5/-1,0
8M 620253060-3,5 -15 ±17,9 -0,516 +0,5/-1,0
8M 8202530--1,6 -0,65 ±17,9 -0,516 +0,5/-1,0
8M 8202530--3,5 -15 ±17,9 -0,516 +0,5/-1,0
10M 620253040601,6 -0,66,5 -1,510 0/-2,519 +0,5/-2,0
10M 620253040603,5 -16,5 -1,510 0/-2,519 +0,5/-2,0
10M 820253040601,6 -0,66,5 -1,510 0/-2,519 +0,5/-2,0
10M 820253040603,5 -16,5 -1,510 0/-2,519 +0,5/-2,0

Build & Price

Open 3D configurator
Nut width a
Female thread d
Thread length l
Width h1

Selected Part (How to order)

Total (net)
1,75
plus VAT 0,33 €
gross 2,08 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.