JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 171 Flanged Base Plate Connector Clamps Aluminum, Split Assembly

Photo

GN 171 Flanged Base Plate Connector Clamps, Aluminum d<sub>1</sub> / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish
d1 / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 171 Flanged Base Plate Connector Clamps, Aluminum d<sub>1</sub> / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 171 Flanged Base Plate Connector Clamps, Aluminum d<sub>1</sub> / s: B - Bore
Finish: BL - Blasted, matt GN 171 Flanged Base Plate Connector Clamps, Aluminum d<sub>1</sub> / s: V - Square
Finish: BL - Blasted, matt GN 171 Flanged Base Plate Connector Clamps, Aluminum d<sub>1</sub> / s: V - Square
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Product description

Information

The clamping bore of flanged base plate connector clamps GN 171 is not machined and designed for GN 990 or DIN 2391, DIN 2395 and DIN 2462 construction tubes.

The square designs are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum
  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Blasted, mattBLBL

Socket cap screws DIN 912
Stainless steel AISI 304
Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring

RoHS

Accessory

Adjustable Hand Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 171 Flanged Base Plate Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns
d1
Bore
s
Square
d2k
Clamping
length
l1l2l3l4tx1x2y1y2y3y4z
Screw
locations
Accessory
Recom. hand lever
GN 911 for
 z
l5
B 20V 207586953103307756072353050M8-3563 | 78
B 25V 257586953103307756072353050M8-3563 | 78
B 30V 307586953103307756072353050M8-3563 | 78
B 40V 4011919882156471411590108504576M10-6078 | 92
B 42-11919882156471411590108504576M10-6078 | 92
B 45V 4511919882156471411590108504576M10-6078 | 92
B 48-11919882156471411590108504576M10-6078 | 92
B 50V 5011919882156471411590108504576M10-6078 | 92

Build & Price

Open 3D configurator
Bore d1
Square s
Identification No.

Finish
BL
SW

Selected Part (How to order)

Total (net)
25,76
plus VAT 4,89 €
gross 30,65 €
In stock
incl. material surcharge: 0,71 €
The material surcharge is already included in the price.
Weight: 0,344 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 54, valid from 1 May 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 171-B20-2-SWGN 171-B20-2-BLGN 171-V20-2-SWGN 171-V20-2-BLGN 171-B25-2-SWGN 171-B25-2-BLGN 171-V25-2-SWGN 171-V25-2-BLGN 171-B30-2-SWGN 171-B30-2-BLGN 171-V30-2-SWGN 171-V30-2-BLGN 171-B40-2-SWGN 171-B40-2-BLGN 171-V40-2-SWGN 171-V40-2-BLGN 171-B42-2-SWGN 171-B42-2-BLGN 171-B45-2-SWGN 171-B45-2-BLGN 171-V45-2-SWGN 171-V45-2-BLGN 171-B48-2-SWGN 171-B48-2-BLGN 171-B50-2-SWGN 171-B50-2-BLGN 171-V50-2-SWGN 171-V50-2-BL

This could also be interesting...

An error has occurred!
We have received your callback request and will contact you soon.
Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
Your contact

You are looking for a Ganter partner near you? Please select the country.