JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 135.1 Linear actuator connectors Aluminum, multi part assembly, unequal bore dimensions d1 / s1 and d2 / s2

Photo

GN 135.1 Linear actuator connectors, Aluminum d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: B - Bore
d1 / s1: B - Bore
d2 / s2: B - Bore
GN 135.1 Linear actuator connectors, Aluminum d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: B - Bore GN 135.1 Linear actuator connectors, Aluminum d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: V - Square GN 135.1 Linear actuator connectors, Aluminum d<sub>1</sub> / s<sub>1</sub>: V - Square
d<sub>2</sub> / s<sub>2</sub>: B - Bore GN 135.1 Linear actuator connectors, Aluminum d<sub>1</sub> / s<sub>1</sub>: V - Square
d<sub>2</sub> / s<sub>2</sub>: V - Square
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

GN 135.1 Linear actuator connectors are normally supplied mounted only in connection with a square linear actuator and for function control.

The fixing bores for the follower are always located in the lid of the d1 bore and/or the s1 square. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.

The square s2 of the linear actuator connector is supplied not machined in the standard design.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Specification

Aluminum
plastic coated
black, RAL 9005, textured finishSWSW

Clamping bores not machined

Fastening elements / Transfer elements
  • Socket cap screws DIN 912
  • Hexagon nuts DIN 985
  • Centering bushings, follower
Stainless Steel AISI 304

RoHS

Accessory

Clamping kits GN 911

On request

Linear actuator connectors with little play
other bore and square combinations
GN 135.2 Linear actuator connectors
for double systems

Technical drawing

3D
Hide technical drawing
GN 135.1 Linear actuator connectors, Aluminum sketch

Article options / Table

Identification No.

2with 4 Stainless Steel-clamping screws DIN 912
Show / Hide columns
d1
Bore
s1
Square
d2
Bore
s2
Square
d3
Mounting
screw on the
follower
d4
Clamping
thread
d5
Clamping
thread
k1
Clamping
length
k2
Clamping
length
l1l2l3mClamping kit for d3Clamping kit for d4
B 30V 30B 40V 40M 4M 8M 106076120799855GN 911-M8-55GN 911-M10-55
B 30V 30B 50V 50M 5M 8M 106076120799855GN 911-M8-55GN 911-M10-55
B 40V 40B 50V 50M 6M 8M 106076120799855GN 911-M8-55GN 911-M10-55

Build & Price

Open 3D configurator
Bore d1
Square s1
Square s2
Bore d2
Identification No.

Finish
SW

Selected Part (How to order)

Total (net)
60,69
plus VAT 9,71 €
gross 70,40 €
Ask for delivery time
incl. material surcharge: 1,27 €
The material surcharge is already included in the price.
Weight: 0,869 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.