GN 135 Two-way connector clamps Aluminium, multi part assembly, unequal bore dimensions d1 / s1 and d2 / s2

Photo

GN 135 Two-way connector clamps, multi part assembly, unequal bore dimensions Bore d<sub>1</sub>: B 30
Finish: BL - blank
Bore d1: B 30
Finish: BL - blank
GN 135 Two-way connector clamps, multi part assembly, unequal bore dimensions Bore d<sub>1</sub>: B 30
Finish: BL - blank GN 135 Two-way connector clamps, multi part assembly, unequal bore dimensions Bore d<sub>1</sub>: B 30
Finish: SW - black, RAL 9005, textured finish GN 135 Two-way connector clamps, multi part assembly, unequal bore dimensions Square s<sub>1</sub>: V 30
Finish: BL - blank GN 135 Two-way connector clamps, multi part assembly, unequal bore dimensions Square s<sub>1</sub>: V 30
Finish: SW - black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

The clamping bores of GN 135 two-way connector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The square designs are also suitable for use in profile systems.

The bore holes and squares must be put together such that an adaptation between between different tube cross-sections is possible.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Specification

Aluminum
  • plastic coated
  • black, RAL 9005, textured finishSWSW
  • blankBLBL
    matt shot-blasted

Clamping bores not machined

Socket cap screws DIN 912
Stainless Steel AISI 304

Hexagon nuts DIN 985
Stainless Steel AISI 304

RoHS

Accessory

Clamping kits GN 911

On request

other bore and square combinations d1 / s1 and d2 / s2

Technical drawing

3D
Hide technical drawing
GN 135 Two-way connector clamps, multi part assembly, unequal bore dimensions sketch

Article options / Table

Identification No.

2with 4 Stainless Steel-clamping screws DIN 912
Show / Hide columns
d1
Bore B
s1
Square V
d2
Bore B
s2
Square V
k1
Clamping
length
k2d3
Clamping
thread
d4l1l2l3mClamping kit for d3Clamping kit for d4
B 30V 30B 40V 406076M 8M 10120799855GN 911-M8-55GN 911-M10-55
B 30V 30B 48-6076M 8M 10120799855GN 911-M8-55GN 911-M10-55
B 30V 30B 50V 506076M 8M 10120799855GN 911-M8-55GN 911-M10-55
B 40V 40B 48-6076M 8M 10120799855GN 911-M8-55GN 911-M10-55
B 40V 40B 50V 506076M 8M 10120799855GN 911-M8-55GN 911-M10-55

Build & Price

Bore d1
Square s1
Square s2
Bore d2
Clamping length k1
Identification No.

Finish
BL
SW

Selected Part (How to order)

Weight: 0,800 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.