J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 743.6 ATEX-Sight glasses Aluminum / Natural glass

Photo

ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

ATEX-Sight glasses GN 743.6 are suitable for use in an explosion risk environment. They comply with the guidelines 2014/34/EU.Detailed documentation is available and forms part of an order for this product.

A detailed operating instruction is included with every GN 743.6 sight glass. In addition, the housing is provided with an ATEX-label.

Further salient points of the oil level sight glasses GN 743.6 are:

Genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.

The seal is embedded in a radial groove and cannot drop out, nor can it be extruded when tightening torque is applied.

ATEX-Sight glasses GN 743.6 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nut GN 543.1.

Specification

Body
Aluminum
Surface fine turned

Sight glass
ESG-glass

Seals
Rubber FPM (Viton®)

Circlip
Stainless Steel AISI 301

Temperature range:
-20 °C up to +150 °C



RoHS

Accessory

Mounting nuts GN 543.1

On request

EPDM seals

Technical drawing

3D
Hide technical drawing
GN 743.6 ATEX-Sight glasses, Aluminum / ESG glass sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2s
11G 3/8M 16 x 1,5--228820
14G 1/2M 20 x 1,5--268,5923
18G 3/4M 26 x 1,5M 27 x 1,5M 27 x 23291130

Build & Price

Open 3D configurator
Window glass d1
Thread d2
Fine thread d2

Selected Part (How to order)

Total (net)
9,14
plus VAT 1,74 €
gross 10,88 €
In stock
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.