JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

ISO 8675 Thin Stainless Steel Hex Nuts with Metric Fine Thread

Photo

ISO 8675 Thin Stainless Steel Hex Nuts, with Metric Fine Thread Material: NI - AISI 304
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Thin stainless steel hex nuts ISO 8675 with a fine thread are used in bolted connections, e.g. as lock nuts to lock components and prevent accidental loosening, turning or shifting.

In addition, the nuts are also used together with indexing plungers, cam action indexing plungers, guide bushings or joint heads.

The flat design makes the hex nuts ideal for shorter threads. When mounting indexing plungers, they reduce the adjustment range only slightly, which may be of significance especially when using two lock nuts.

Specification

Stainless steel
Property class035

  • AISI 304NI
  • AISI 316A4

RoHS

On request

Other threads

Technical drawing

3D
Hide technical drawing
ISO 8675 Thin Stainless Steel Hex Nuts, with Metric Fine Thread sketch

Article options / Table

Show / Hide columns
d
NI

A4
bes
M 8 x 1M 8 x 1414,413
M 10 x 1M 10 x 1517,816
M 12 x 1,5M 12 x 1,5620,118
M 16 x 1,5M 16 x 1,5826,824
M 20 x 1,5M 20 x 1,5103330
M 24 x 2-1239,636

Build & Price

Open 3D configurator
Specifications

Thread d
Property class

Material

Selected Part (How to order)

Total (net)
0,27
plus VAT 0,05 €
gross 0,32 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

ISO 8675-M8x1-035-NIISO 8675-M8x1-035-A4ISO 8675-M10x1-035-NIISO 8675-M10x1-035-A4ISO 8675-M12x1,5-035-NIISO 8675-M12x1,5-035-A4ISO 8675-M16x1,5-035-NIISO 8675-M16x1,5-035-A4ISO 8675-M20x1,5-035-NIISO 8675-M20x1,5-035-A4ISO 8675-M24x2-035-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.