GN 876 Swing clamps pneumatic, with screw-in thread

Photo

Product description

Information

Swing clamps GN 876 are used when the clamping point for inserting and removing the workpiece must be freely accessible on top.

The design allows especially space-saving mounting. The height of the swing clamp can be adjusted via the screw-in thread.

During the clamping action, the arm is first swiveled by 90° and lowered, followed by the linear tensioning motion. The workpiece clamping must take place within the clamping stroke.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When tightening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Specification

Aluminum
hard anodized
wear-resistant surface

Double-action air cylinder
max. pressure 6 bar

Socket cap screw DIN 912
Steel, zinc plated, blue passivated

Washer ISO 7092
Steel, zinc plated, blue passivated

Spindle assembly GN 708.1, type A
  • Steel, zinc plated
  • Rubber tip 85 Shore A

RoHS

Accessory

Clamping arms GN 875.2
Clamping arms GN 875.3
Adapter flanges GN 875.4
Threaded flanges GN 876.1
Toggle clamp spindle assemblies GN 708.1
Slotted locknuts DIN 70852

Technical drawing

3D
Hide technical drawing
GN 876 Swing clamps, pneumatic, with screw-in thread sketch

Article options / Table

Type

AClamping arm with slotted hole and two flanged washers
ACClamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
BClamping arm with threaded hole
FAdapter flange
Nwithout clamping arm

Coding

Lswiveling left
Rswiveling right
Show / Hide columns
Size
Piston-Ø
d1FS in N
Clamping
capacity
at 6 bar

ab1b2b3d2d3
Supply
port
d4d5d6h1h2
clamped
h3 ≈
unclamped
Type A, AC



Type B



Type F

25141702011,31825M 40 x 1,5M 5M 6M 6M 87074128122127
32162702514,52030M 50 x 1,5G 1/8M 8M 8M 87983141135142
40164502514,52030M 55 x 1,5G 1/8M 8M 8M 88387144141145
50207003017,52532M 65 x 1,5G 1/8M 10M 8M 108792156156151
632011003017,52532M 80 x 1,5G 1/8M 10M 8M 109297162162157
Show / Hide columns
Size
Piston-Ø
d1kl1l2l3l4m1m2m3t ≈w1
Clamping
stroke

Stroke
w2max.
tightening torque
of the clamping arm
in Nm
25148,94331655505038141428189
321612,754312686560451614302118
401614,358312686570451614292118
502017,861312778580481614291935
632020,364313778590481615301935

Build & Price

Size
d1
Coding


Type





Selected Part (How to order)

Weight: 0,244 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.