GN 864.1 Protective covers for power clamps GN 864

Photo

GN 864.1 Protective cover, for power clamps GN 864 Finish: ES - black anodized
Finish: ES - black anodized
GN 864.1 Protective cover, for power clamps GN 864 Finish: ES - black anodized GN 864.1 Protective cover, for power clamps GN 864 Finish: FG - Fluorpolymer (PTFE), green

Product description

Information

Protective covers GN 864.1 are designed for power clamps GN 864 and protect the tensioning mechanism from penetrating dirt by covering the back side of the power clamp.

The type FG is equipped with an anti-stick coating of fluoropolymer (PTFE) for protection against welding spray and corrosion.

Socket cap screws, washers and centering guide bushings are included.

Specification

Aluminum
  • black anodizedES
  • anti-stick coating
    Fluorpolymer (PTFE), greenFG
  • Socket cap screws DIN 912,
    washers, centering guide bushings
    Steel, blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 864.1 Protective cover, for power clamps GN 864 sketch

Article options / Table

Show / Hide columns
for Power clamps
GN 864
Size
sd1d2 H8/h6d3d4d5l1l2l3l4l5m1m2
2032M 575,5797651015,52,12217
3242M 696,59111096,512202,13025
4052M 8118,511131317,514232,13730
5062M 101310,51316162916273,14447

Build & Price

s
Finish


Selected Part (How to order)

Total (net)
68,24
plus VAT 12,97 €
gross 81,21 €
In stock
Weight: 0,056 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.