GN 850.1 Toggle clamps for pulling action

Photo

GN 850.1 Toggle clamps, for pulling action Type: TG - with draw axle, with catch, with oval head latch bolt
Type: TG - with draw axle, with catch, with oval head latch bolt
GN 850.1 Toggle clamps, for pulling action Type: TG - with draw axle, with catch, with oval head latch bolt GN 850.1 Toggle clamps, for pulling action Type: T - with draw axle, with catch GN 850.1 Toggle clamps, for pulling action Type: TF - without draw axle, without catch GN 850.1 Toggle clamps, for pulling action Type: TT - with draw axle, with catch, with T-head latch bolt GN 850.1 Toggle clamps, for pulling action Type: TU - with draw axle, with catch, with J-hook latch bolt

Product description

Information

GN 850.1 toggle clamps are especially suited for rapid closing and fastening of lids, flaps and molds.

During clamping, the pivoting movement of the clamping lever is transformed into an axial movement of the tension axis / tension hook and ensures form-fitting retention.

Toggle clamps of type T are equipped with a tension axis firmly attached to the clamping arm. Type TF can be used for specific applications by attaching individual latch bolts. Latch bolts for latch-type toggle clamps of Types TG, TT and TU can be adjusted along the adjustment dimension w2.

Specification

Steel
  • Case-hardened steel C10
    zinc plated, blue passivated
  • Draw hook
    Steel St 37
    zinc plated, blue passivated

All moving parts
lubricated with special grease

Hand grip
High quality, oil resistant, red plastic

RoHS

Technical drawing

3D
Hide technical drawing
GN 850.1 Toggle clamps, for pulling action sketch

Article options / Table

Type

Twith draw axle, with catch
TFwithout draw axle, without catch
TGwith draw axle, with catch, with oval head latch bolt
TTwith draw axle, with catch, with T-head latch bolt
TUwith draw axle, with catch, with J-hook latch bolt
Show / Hide columns
SizeFH in N
Holding
capacity
ab1b2b3b4b5b6b7d1d2d3d4d5h1 ≈h2h3h4
50050001950493534183810M 86,56,77845173028
1000100002861635041265011M 108,58,5910562040,539
Show / Hide columns
Sizel1 ≈l2 ≈l3 ≈
Type TG
l4 ≈
Type TT
l5 ≈
Type TU
l6m1m2m3m4m5m6r  ≈stw1
Stroke
w2
Adjustable
range
5001973376,576,576,5341933,51922,3825,435316838
10002423495,593934232453125,48314541911012

Build & Price

Specifications

Size
Type





Selected Part (How to order)

Total (net)
21,80
plus VAT 4,14 €
gross 25,94 €
In stock
Weight: 0,394 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.