JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 809.1 Clamping Arm Extenders for Toggle Clamps with Solid Clamping Arm

Photo

GN 809.1 Clamping Arm Extenders, for Toggle Clamps with Solid Clamping Arm

Product description

Information

With clamping arm extenders GN 809.1, various toggle clamps with “solid clamping arm” can be easily and quickly extended. The slot of the extender corresponds to the dimensions of the respective toggle clamp size with “forked clamping arm” and is therefore compatible with all accessories, such as flanged washers, clamping screws, etc.

For assembly, the clamping arm extenders are solid onto the clamping arms of the toggle clamps and bolted into place. The required holes in the clamping arm of the toggle clamp must be made by the user.

All parts are supplied in a non-assembled set. Two flanged washers are included for fastening the clamping screw.

Specification

SteelST
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 809.1 Clamping Arm Extenders, for Toggle Clamps with Solid Clamping Arm sketch

Article options / Table

Show / Hide columns
ah1b1b2d1d2h2mLength lfor toggle clamps
GN 810
GN 810.1
GN 810.3
GN 810.4

GN 820
GN 820.1
GN 820.3
GN 820.4
67,5161021,56,3M 521,520121130130
71,5181226,58,2M 624,526142230230

Build & Price

Open 3D configurator
a
h1
Material

Selected Part (How to order)

Total (net)
12,67
plus VAT 2,41 €
gross 15,08 €
In stock
Weight: 0,099 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 809.1-67,5-16-STGN 809.1-71,5-18-ST

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.