GN 7332 Stainless Steel-Gripping trays Screw-in type

Photo

GN 7332 Stainless Steel-Gripping trays, screw-in type Type: C - Mounting from the back
Identification no.: 1 - without sealing
Finish: GS - matte shot-blasted
Type: C - Mounting from the back
Identification no.: 1 - without sealing
Finish: GS - matte shot-blasted
GN 7332 Stainless Steel-Gripping trays, screw-in type Type: C - Mounting from the back
Identification no.: 1 - without sealing
Finish: GS - matte shot-blasted GN 7332 Stainless Steel-Gripping trays, screw-in type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - without sealing
Finish: EP - electropolished GN 7332 Stainless Steel-Gripping trays, screw-in type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 1 - without sealing
Finish: GS - matte shot-blasted GN 7332 Stainless Steel-Gripping trays, screw-in type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - with sealing
Finish: EP - electropolished GN 7332 Stainless Steel-Gripping trays, screw-in type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
Identification no.: 2 - with sealing
Finish: GS - matte shot-blasted GN 7332 Stainless Steel-Gripping trays, screw-in type Type: C - Mounting from the back
Identification no.: 1 - without sealing
Finish: EP - electropolished GN 7332 Stainless Steel-Gripping trays, screw-in type Type: C - Mounting from the back
Identification no.: 2 - with sealing
Finish: EP - electropolished GN 7332 Stainless Steel-Gripping trays, screw-in type Type: C - Mounting from the back
Identification no.: 2 - with sealing
Finish: GS - matte shot-blasted
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Gripping trays GN 7332 can be easily and quickly installed from the front using countersunk screws or from the back with grub screws.

Stainless Steel-Gripping trays with housing seal (no. 2) prevent the penetration of any dirt or liquids into the housing interior. Type A is supplied with four additional countersunk sealing screws, which feature a polyamide coating on the head to create a tight seal.

Specification

Stainless Steel AISI 304
  • matte shot-blastedGS
  • electropolishedEP

Housing seal (Identification no. 2)
  • Rubber NBR, black
  • glued

Countersunk sealing screws DIN 7991 M5x16
(Type A, Identification no. 2)
  • Stainless Steel A2
  • Polyamide coating on head

Grub screws (Type C)
  • Stainless Steel AISI 304
  • welded

Protection class IP 66


RoHS

Technical drawing

3D
Hide technical drawing
GN 7332 Stainless Steel-Gripping trays, screw-in type sketch

Article options / Table

Type

AMounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
CMounting from the back

Identification no.

1without sealing
2with sealing
Show / Hide columns
l1h1h2l2l3l4l5l6 +1l7 +1m1m2
1558042109203,519,26011512853

Build & Price

Length l1
Type


Identification no.


Finish


Selected Part (How to order)

Total (net)
10,87
plus VAT 2,07 €
gross 12,94 €
In stock
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.