GN 6311.5 Stainless Steel-Foot plates for grub screws DIN 6332

Photo

GN 6311.5 Stainless Steel-Foot plates Type: KR - with plastic cap, non-gliding
Type: KR - with plastic cap, non-gliding
GN 6311.5 Stainless Steel-Foot plates Type: KR - with plastic cap, non-gliding GN 6311.5 Stainless Steel-Foot plates Type: KS - with plastic cap, gliding GN 6311.5 Stainless Steel-Foot plates Type: OS - without plastic cap
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Foot plates GN 6311.5 are used in connection with screws with pivots (Grub screws DIN 6332) for installing and leveling devices and mechanisms.

Owing to the special shape of the immovable retaining spring, the foot plate is easily plugged onto and removed from, the pivot.

The types KS and KR with plastic cap prevent damage to sensitive surfaces. Due to the large plate diameter d1, the contact pressure remains within tolerable limits.

Specification

Stainless Steel
AISI 304

Retaining spring
Stainless Steel AISI 301

Plastic caps
  • Type KS
    Technopolymer (Polyacetal POM)
    white (natural color) RAL 9001
  • Type KR
    Elastomer (TPE)
    Hardness ≈ 75 Shore A
    black



RoHS

Accessory

Grub screws DIN 6332

Technical drawing

3D
Hide technical drawing
GN 6311.5 Stainless Steel-Foot plates sketch

Article options / Table

Type

OSwithout plastic cap
KSwith plastic cap, gliding
KRwith plastic cap, non-gliding
Show / Hide columns
d1hd2 +0,2e ≈ssuitable for
grub screw DIN 6332
5011,59,23,71,7M 12
5013,512,541,7M 16
6013,512,541,7M 16
6015,516,54,31,7M 20

Build & Price

Outside diameter d1
h
Type



Selected Part (How to order)

Total (net)
8,67
plus VAT 1,65 €
gross 10,32 €
In stock
incl. material surcharge: 0,26 €
The material surcharge is already included in the price.
Weight: 0,135 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.