JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 6311.1 Thrust Pads for Grub Screws DIN 6332 / for Tommy Screws DIN 6304 / DIN 6306

Photo

GN 6311.1 Thrust Pads, Steel, Blackened Type: A - Thrust pad surface plane, without plastic cap
Type: A - Thrust pad surface plane, without plastic cap
GN 6311.1 Thrust Pads, Steel, Blackened Type: A - Thrust pad surface plane, without plastic cap GN 6311.1 Thrust Pads, Steel, Blackened Type: K - Thrust pad surface plane, with plastic cap GN 6311.1 Thrust Pads, Steel, Blackened Type: P - Thrust pad surface with detent, without plastic cap

Product description

Information

Thrust pads GN 6311.1 are used in conjunction with grub screws fitted with thrust point (grub screws DIN 6332, tommy screws DIN 6304 and DIN 6306) to transmit clamping force. They align themselves on uneven and non-parallel surfaces and thus prevent the rotating force being transmitted to the workpiece.

The plastic cap (type K) prevents damage to delicate workpieces.

The unique shape of the retaining spring permits easy insertion and removal of grub screws into or from the thrust pad.

Thrust pads GN 6311.1 can be used in conjunction with DIN 6332 grub screws as leveling feet.

Specification

Steel
Blackened


Retaining spring
Stainless steel AISI 301


Plastic cap (Polyacetal POM)

  • Natural color
  • Temperature resistant up to 100 °C

RoHS

Technical drawing

3D
Hide technical drawing
GN 6311.1 Thrust Pads, Steel, Blackened sketch

Article options / Table

Type

AThrust pad surface plane, without plastic cap
KThrust pad surface plane, with plastic cap
PThrust pad surface with detent, without plastic cap
Show / Hide columns
d1bd2 +0,2d3
min.

max.
e ≈
Type A

Type P
h1h2ssuitable for
grub screw DIN 6332
1285,27,5161,54,5691,5M 6-
16106,37,5202,35,38111,5M 8-
20129,27,5242,65,610131,5M 10M 12
25169,27,5322,96,911151,5M 10M 12
322212,57,5444,59,514191,5M 16-
402516,57,5504,510,516221,5M 20-

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Type



Selected Part (How to order)

Total (net)
1,94
plus VAT 0,37 €
gross 2,31 €
In stock
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6311.1-12-AGN 6311.1-12-KGN 6311.1-12-PGN 6311.1-16-AGN 6311.1-16-KGN 6311.1-16-PGN 6311.1-20-AGN 6311.1-20-KGN 6311.1-20-PGN 6311.1-25-AGN 6311.1-25-KGN 6311.1-25-PGN 6311.1-32-AGN 6311.1-32-KGN 6311.1-32-PGN 6311.1-40-AGN 6311.1-40-KGN 6311.1-40-P

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.