GN 587.1 Load rings for welding

Photo

Product description

Information

Load rings GN 587.1 for welding are designed for rapid mounting.

They provide high dynamic and static strength and can be load from any direction with approved safety (safety factor 4) for all loading directions.

The steel tape (Type F) holds the ring in any position and dampens any noise caused by vibrations. All parts are undetachably connected.

The two support lugs improve the bearing of hooks and enhance the support effect in the event of oblique suspension rings.

Load rings GN 587.1 comply with Mechanical Engineering Directive 2006 / 42 / EG.

This standard replaces the previous load rings GN 587.

Specification

Ring bracket
Steel, German Material No. 1.6541
  • forged
  • high-tensile tempered
  • 100% electro magnetic tensile tested to EN1677
  • plastic-coated, pink

Weld-on block
Steel S355 J2 + N (ST52-3N)
  • forged, blank
  • high-tensile tempered
  • 100% electro magnetic tensile tested to EN1677

Retaining spring
Spring steel tape
rustproof


RoHS

Technical drawing

Hide technical drawing
GN 587.1 Load rings for welding sketch

Article options / Table

Type

Awithout retaining spring
Fwith retaining spring
Show / Hide columns
bh1h2h3h4k1k2l1l2l3Nominal
load
in t (WLL)
667965402514383333711,5
779175472816454038802,5
8710183523116514642914
115141117734422676061126,56,7
129153126715526676075135,510

Build & Price

Width b
Type


max. load capacity

Safety instructions

The configuration of the welding seam (HV) complies with the requirements of DIN 18800, i. e., the closed seam means that no corrosive deposits can settle; this also makes the load rings suitable for outside use.

Show / Hide columns
Load ring size
b
Size welding seamLengthVolume
in cm3
66 (1,5 t)HV 5 + a 32 x 331,2
77 (2,5 t)HV 7 + a 32 x 402,6
87 (4,0 t)HV 8 + a 32 x 463,2
115 (6,7 t)HV 12 + a 42 x 608,7
129 (10,0 t)HV 16 + a 42 x 6015,5

Welding must be made by an approved welder in accordance with EN 287-1.
The specified loading values are valid for an operating temperature of between –20 °C and +100 °C. Load capacities under higher temperatures provided on request.
If the load rings are used for lashing instead of lifting, the nominal load is doubled.
Operating instructions with more details and specifications are included with every delivery.

Selected Part (How to order)

Weight: 0,320 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.