JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 4490 Ball Catches Zinc die casting

Photo

GN 4490 Ball Catches, zinc die casting Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 4490 Ball Catches, zinc die casting Finish: SW - Black, RAL 9005, textured finish GN 4490 Ball Catches, zinc die casting Finish: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Ball catches GN 4490 are used, for example, to hold flaps and doors closed that must be opened and closed frequently and easily.

The ball catches consist of a ball housing and a retaining element that engages in the ball housing from the side or front. The installation orientation can be chosen as desired.

Beyond the typical uses, these solid and attractively designed ball catches are also utilized in technical environments. When used in profile systems, the slot width n may not be larger than listed in the table.

Specification

Zinc die castingZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Ball
Stainless steel AISI 420C


Spring
Stainless steel AISI 301


Ball guide
Plastic (Polyacetal POM)


RoHS

On request

Other colors

Technical drawing

3D
Hide technical drawing
GN 4490 Ball Catches, zinc die casting sketch

Article options / Table

Identification no.

1Standard holding force
2High holding force
Show / Hide columns
l1a1a2b1b2b3d
for
screws
hl2m1m2s1s2for slot width nHolding force
FH in N ≈
Id no. 1


Id no. 2
38157,5874,3M 37,521301242,5≤ 4.52535
502010,512106,5M 49,530401753,5≤ 64070
68231214,5119,5M 41132,5552053,5≤ 875100
80271416,51311M 51340652564≤ 10125150

Build & Price

Open 3D configurator
Specifications

Material

l1
Identification no.


Finish
SR
SW

Selected Part (How to order)

Total (net)
3,41
plus VAT 0,65 €
gross 4,06 €
Ask for delivery time
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.