JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 4470 Magnetic Catches with Rubberized Magnetic Surface

Photo

GN 4470 Magnetic Catches, with Rubberized Magnetic Surface Type: A1 - Magnetic surface top, with bore
Coding: L2 - With contact plate, L-profile, with slotted hole
Finish: SR - Silver, RAL 9006, textured finish
Type: A1 - Magnetic surface top, with bore
Coding: L2 - With contact plate, L-profile, with slotted hole
Finish: SR - Silver, RAL 9006, textured finish
GN 4470 Magnetic Catches, with Rubberized Magnetic Surface Type: A1 - Magnetic surface top, with bore
Coding: L2 - With contact plate, L-profile, with slotted hole
Finish: SR - Silver, RAL 9006, textured finish GN 4470 Magnetic Catches, with Rubberized Magnetic Surface Type: A2 - Magnetic surface top, with slotted hole
Coding: W - Without contact plate
Finish: SW - Black, RAL 9005, textured finish GN 4470 Magnetic Catches, with Rubberized Magnetic Surface Type: C1 - Magnetic surface laterally, with bore
Coding: L3 - With contact plate, L-profile, with slotted hole, elongated
Finish: SR - Silver, RAL 9006, textured finish GN 4470 Magnetic Catches, with Rubberized Magnetic Surface Type: C2 - Magnetic surface laterally, with slotted hole
Coding: F - With contact plate, with countersunk hole
Finish: SW - Black, RAL 9005, textured finish GN 4470 Magnetic Catches, with Rubberized Magnetic Surface Type: C2 - Magnetic surface laterally, with slotted hole
Coding: Z2 - With contact plate, Z-profile, with slotted hole
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Magnetic catches GN 4470 are compact parts that hold covers, doors and sliding doors closed. The rubberized magnetic surface reduces noise and prevents damage to the opposite part.

The contact plates for diverse installation situations expand the possible range of applications and are used, for example, when magnetic catches are desired but the opposite part is non-magnetic.

For magnetic catches of types A1 and A2, full-surface contact in the area of the locking plate must be ensured during installation.

Specification

Zinc die casting
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Material of the magnet
NdFeB
Neodymium, iron, boron
Temperature resistant up to 80 °C


Rubber cap (magnetic surface)
Elastomer (TPE), black
Hardness ≈ 80 Shore A


Contact plate
Steel
Zinc plated, blue passivated


RoHS

On request

Further finishes
Other magnetic surfaces
Contact plates with other dimensions
Contact plates with other shapes
Contact plates with other finishes

Technical drawing

3D
Hide technical drawing
GN 4470 Magnetic Catches, with Rubberized Magnetic Surface sketch

Article options / Table

Type

A1Magnetic surface top, with bore
A2Magnetic surface top, with slotted hole
C1Magnetic surface laterally, with bore
C2Magnetic surface laterally, with slotted hole

Coding

WWithout contact plate
FWith contact plate, with countersunk hole
L2With contact plate, L-profile, with slotted hole
L3With contact plate, L-profile, with slotted hole, elongated
Z2With contact plate, Z-profile, with slotted hole
Z3With contact plate, Z-profile, with slotted hole, elongated
Show / Hide columns
l1bd1h1kl2
Type A1 / C1

Type A2 / C2
l3m1m2s1Nominal magnetiic
forces in N
5075,5104,612302438180,530
Show / Hide columns
Identificationd2l4l5m3s2
F4,51040302,5
Show / Hide columns
Identificationd3h2h3l6
L2 / Z2

L3 / Z3
l7l8m4m5
L2 / Z2

L3 / Z3
m6
L2 / Z2

L3 / Z3
s3
L2 / Z2 / L3 / Z35,51212,5263813281610149152

Build & Price

Open 3D configurator
l1
Type




Coding






Finish
SR
SW

Application examples

Drawing Application examples GN 4470

Possible combinations magnetic catch - contact plate

Drawing Magnetic catch - Contact Plate

Use on profile systems

Grid dimension Profile system

Magnetic catch with contact plate
Type - Identification

A1 - L ...

A2 - Z ...

C2 - F

C2 - L ...

Surface-mounted door

Surface-mounted door -
Countersunk magnet

Inset door

Surface-mounted door

Sliding door

Skizze 1 GN 4470 Skizze 2 GN 4470 Skizze 3 GN 4470 Skizze 4 GN 4470 Skizze 5 GN 4470

20

L2

Z2
s = 0 ... 10 mm

F

L2
s = 0 ... 10 mm

30

L2

Z3
s = 0 ... 15 mm

F

L3
s = 0 ... 15 mm

40

L2

L3

Z3
s = 0 ... 10 mm

F

L3
s = 0 ... 10 mm

45

L2

L3

Z3
s = 0 ... 7 mm

F

L3
s = 0 ... 7 mm

Selected Part (How to order)

Total (net)
11,51
plus VAT 2,19 €
gross 13,70 €
In stock
Weight: 0,041 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 4470-50-A1-W-SWGN 4470-50-A2-W-SWGN 4470-50-C1-W-SWGN 4470-50-C2-W-SWGN 4470-50-A1-F-SWGN 4470-50-A2-F-SWGN 4470-50-C1-F-SWGN 4470-50-C2-F-SWGN 4470-50-A1-L2-SWGN 4470-50-A2-L2-SWGN 4470-50-C1-L2-SWGN 4470-50-C2-L2-SWGN 4470-50-A1-L3-SWGN 4470-50-A2-L3-SWGN 4470-50-C1-L3-SWGN 4470-50-C2-L3-SWGN 4470-50-A1-Z2-SWGN 4470-50-A2-Z2-SWGN 4470-50-C1-Z2-SWGN 4470-50-C2-Z2-SWGN 4470-50-A1-Z3-SWGN 4470-50-A2-Z3-SWGN 4470-50-C1-Z3-SWGN 4470-50-C2-Z3-SWGN 4470-50-A1-W-SRGN 4470-50-A2-W-SRGN 4470-50-C1-W-SRGN 4470-50-C2-W-SRGN 4470-50-A1-F-SRGN 4470-50-A2-F-SRGN 4470-50-C1-F-SRGN 4470-50-C2-F-SRGN 4470-50-A1-L2-SRGN 4470-50-A2-L2-SRGN 4470-50-C1-L2-SRGN 4470-50-C2-L2-SRGN 4470-50-A1-L3-SRGN 4470-50-A2-L3-SRGN 4470-50-C1-L3-SRGN 4470-50-C2-L3-SRGN 4470-50-A1-Z2-SRGN 4470-50-A2-Z2-SRGN 4470-50-C1-Z2-SRGN 4470-50-C2-Z2-SRGN 4470-50-A1-Z3-SRGN 4470-50-A2-Z3-SRGN 4470-50-C1-Z3-SRGN 4470-50-C2-Z3-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.