JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 437.3 Hinges Zinc Die Casting, with Spring-Loaded Return

Photo

GN 437.3 Hinges, Zinc Die Casting, with Spring-Loaded Return Type: R2 - Spring-loaded return, opening, medium spring force
Color: SR - Silver, RAL 9006, textured finish
Type: R2 - Spring-loaded return, opening, medium spring force
Color: SR - Silver, RAL 9006, textured finish
GN 437.3 Hinges, Zinc Die Casting, with Spring-Loaded Return Type: R2 - Spring-loaded return, opening, medium spring force
Color: SR - Silver, RAL 9006, textured finish GN 437.3 Hinges, Zinc Die Casting, with Spring-Loaded Return Type: L2 - Spring-loaded return, closing, medium spring force
Color: SR - Silver, RAL 9006, textured finish GN 437.3 Hinges, Zinc Die Casting, with Spring-Loaded Return Type: L2 - Spring-loaded return, closing, medium spring force
Color: SW - Black, RAL 9005, textured finish GN 437.3 Hinges, Zinc Die Casting, with Spring-Loaded Return Type: R2 - Spring-loaded return, opening, medium spring force
Color: SW - Black, RAL 9005, textured finish

Product description

Information

Hinges GN 437.3 with a spring-loaded return allow doors to be automatically opened and closed by means of the torsion spring.

The return torque varies with the hinge opening angle. Endurance tests have shown that the torque does not change even after 100,000 opening / closing cycles.

Specification

Zinc die castingZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Spring guide / Cover cap
Plastic (Polyacetal POM)
Temperature resistant up to 80 °C


Torsion spring
Spring steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 437.3 Hinges, Zinc Die Casting, with Spring-Loaded Return sketch

Article options / Table

Type

L2Spring-loaded return, closing, medium spring force
R2Spring-loaded return, opening, medium spring force
Show / Hide columns
l1l2dh1h2h3l3m1m2::max. return torque
MR ± 10% in Nm
60608,318,57,59,52036361

Build & Price

Open 3D configurator
Material

l1
l2
Type


Color
SR
SW

Relationship between the opening angle and return torque

The following table shows the relationship between the opening angle and return torque.

Return torque MR ± 10% in Nm

Show / Hide columns
90°180°270°
0.250.50.751

Selected Part (How to order)

Total (net)
12,86
plus VAT 2,44 €
gross 15,30 €
In stock
incl. material surcharge: 0,32 €
The material surcharge is already included in the price.
Weight: 0,150 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.