JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 42 Leveling Feet Steel, with Fixing Lug, Rectangular Shape

Photo

GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): E0 - Without rubber pad, with one slotted hole
Version (Screw): S - Without nut, external hex at the bottom
Type (Base): E0 - Without rubber pad, with one slotted hole
Version (Screw): S - Without nut, external hex at the bottom
GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): E0 - Without rubber pad, with one slotted hole
Version (Screw): S - Without nut, external hex at the bottom GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): E0 - Without rubber pad, with one slotted hole
Version (Screw): UK - With nut, hex socket at the top and wrench flat at the bottom GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): E0 - Without rubber pad, with one slotted hole
Version (Screw): X - External hex with internal thread GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): E3 - With rubber pad, vulcanized, black, with one slotted hole
Version (Screw): UK - With nut, hex socket at the top and wrench flat at the bottom GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): G0 - Without rubber pad, with 2 slotted holes
Version (Screw): SK - With nut, external hex at the bottom GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape Type (Base): G3 - With rubber pad, vulcanized, black, with 2 slotted holes
Version (Screw): U - Without nut, hex socket at the top and wrench flat at the bottom

Product description

Information

Leveling feet GN 42 can be used in a host of combinations of base plates and adjustable spindle versions.

The leveling feet can be screwed to the mounting surface use the fixing lug, which prevents lateral shifting. Moreover, the types with the rubber pad protect sensitive surfaces.

The leveling feet are supplied fully assembled and are not removable.

Specification

Base plate
Steel
Zinc plated, blue passivated


Threaded stem
Steel
Zinc plated, blue passivated


Hex nut ISO 4032
Steel
Zinc plated, blue passivated


Rubber pad

  • Vulcanized
  • Black, NBR (Perbunan®)
    70 ±5 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 42 Leveling Feet, Steel, with Fixing Lug, Rectangular Shape sketch

Article options / Table

Type (Base)

E0Without rubber pad, with one slotted hole
E3With rubber pad, vulcanized, black, with one slotted hole
G0Without rubber pad, with 2 slotted holes
G3With rubber pad, vulcanized, black, with 2 slotted holes

Version (Screw)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, hex socket at the top and wrench flat at the bottom
UKWith nut, hex socket at the top and wrench flat at the bottom
XExternal hex with internal thread
Show / Hide columns
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
d3d4h1h2h6l8m1m2m3r
80M 8405063-------261310,531,337027265015
80M 10506080100------291310,531,337027265015
80M 126080100125------321310,531,337027265015
80M 16----75100125150200250381310,531,337027265015
80M 20----75100125150200250451310,531,337027265015
80M 24----100125150200300--1310,531,337027265015
Show / Hide columns
d1d2h3h4A/F1A/F2A/F3A/F7t
80M 812-17--148
80M 1012-17--1410
80M 1212-17--1712
80M 16-18-1282216
80M 20-19-15102720
80M 24-22-1912--
Show / Hide columns
d1x2Static load FS in kN
Version S / SK
/
Version U / UK
/
Version X
80M 88-8
80M 1010-10
80M 1212-12
80M 16-1212
80M 20-1616
80M 24-16-

Build & Price

Open 3D configurator
Specifications

Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (U/UK)
Length l7 (X)
Type (Base)




Version (Screw)





Selected Part (How to order)

Total (net)
6,73
plus VAT 1,28 €
gross 8,01 €
In stock
Weight: 0,199 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 42-80-M8-40-E0-SGN 42-80-M8-40-E0-SKGN 42-80-M8-40-E3-SGN 42-80-M8-40-E3-SKGN 42-80-M8-40-G0-SGN 42-80-M8-40-G0-SKGN 42-80-M8-40-G3-SGN 42-80-M8-40-G3-SKGN 42-80-M8-50-E0-SGN 42-80-M8-50-E0-SKGN 42-80-M8-50-E3-SGN 42-80-M8-50-E3-SKGN 42-80-M8-50-G0-SGN 42-80-M8-50-G0-SKGN 42-80-M8-50-G3-SGN 42-80-M8-50-G3-SKGN 42-80-M8-63-E0-SGN 42-80-M8-63-E0-SKGN 42-80-M8-63-E3-SGN 42-80-M8-63-E3-SKGN 42-80-M8-63-G0-SGN 42-80-M8-63-G0-SKGN 42-80-M8-63-G3-SGN 42-80-M8-63-G3-SKGN 42-80-M8-26-E0-XGN 42-80-M8-26-E3-XGN 42-80-M8-26-G0-XGN 42-80-M8-26-G3-XGN 42-80-M10-50-E0-SGN 42-80-M10-50-E0-SKGN 42-80-M10-50-E3-SGN 42-80-M10-50-E3-SKGN 42-80-M10-50-G0-SGN 42-80-M10-50-G0-SKGN 42-80-M10-50-G3-SGN 42-80-M10-50-G3-SKGN 42-80-M10-60-E0-SGN 42-80-M10-60-E0-SKGN 42-80-M10-60-E3-SGN 42-80-M10-60-E3-SKGN 42-80-M10-60-G0-SGN 42-80-M10-60-G0-SKGN 42-80-M10-60-G3-SGN 42-80-M10-60-G3-SKGN 42-80-M10-80-E0-SGN 42-80-M10-80-E0-SKGN 42-80-M10-80-E3-SGN 42-80-M10-80-E3-SKGN 42-80-M10-80-G0-SGN 42-80-M10-80-G0-SKGN 42-80-M10-80-G3-SGN 42-80-M10-80-G3-SKGN 42-80-M10-100-E0-SGN 42-80-M10-100-E0-SKGN 42-80-M10-100-E3-SGN 42-80-M10-100-E3-SKGN 42-80-M10-100-G0-SGN 42-80-M10-100-G0-SKGN 42-80-M10-100-G3-SGN 42-80-M10-100-G3-SKGN 42-80-M10-29-E0-XGN 42-80-M10-29-E3-XGN 42-80-M10-29-G0-XGN 42-80-M10-29-G3-XGN 42-80-M12-60-E0-SGN 42-80-M12-60-E0-SKGN 42-80-M12-60-E3-SGN 42-80-M12-60-E3-SKGN 42-80-M12-60-G0-SGN 42-80-M12-60-G0-SKGN 42-80-M12-60-G3-SGN 42-80-M12-60-G3-SKGN 42-80-M12-80-E0-SGN 42-80-M12-80-E0-SKGN 42-80-M12-80-E3-SGN 42-80-M12-80-E3-SKGN 42-80-M12-80-G0-SGN 42-80-M12-80-G0-SKGN 42-80-M12-80-G3-SGN 42-80-M12-80-G3-SKGN 42-80-M12-100-E0-SGN 42-80-M12-100-E0-SKGN 42-80-M12-100-E3-SGN 42-80-M12-100-E3-SKGN 42-80-M12-100-G0-SGN 42-80-M12-100-G0-SKGN 42-80-M12-100-G3-SGN 42-80-M12-100-G3-SKGN 42-80-M12-125-E0-SGN 42-80-M12-125-E0-SKGN 42-80-M12-125-E3-SGN 42-80-M12-125-E3-SKGN 42-80-M12-125-G0-SGN 42-80-M12-125-G0-SKGN 42-80-M12-125-G3-SGN 42-80-M12-125-G3-SKGN 42-80-M12-32-E0-XGN 42-80-M12-32-E3-XGN 42-80-M12-32-G0-XGN 42-80-M12-32-G3-XGN 42-80-M16-38-E0-XGN 42-80-M16-38-E3-XGN 42-80-M16-38-G0-XGN 42-80-M16-38-G3-XGN 42-80-M16-75-E0-UGN 42-80-M16-75-E0-UKGN 42-80-M16-75-E3-UGN 42-80-M16-75-E3-UKGN 42-80-M16-75-G0-UGN 42-80-M16-75-G0-UKGN 42-80-M16-75-G3-UGN 42-80-M16-75-G3-UKGN 42-80-M16-100-E0-UGN 42-80-M16-100-E0-UKGN 42-80-M16-100-E3-UGN 42-80-M16-100-E3-UKGN 42-80-M16-100-G0-UGN 42-80-M16-100-G0-UKGN 42-80-M16-100-G3-UGN 42-80-M16-100-G3-UKGN 42-80-M16-125-E0-UGN 42-80-M16-125-E0-UKGN 42-80-M16-125-E3-UGN 42-80-M16-125-E3-UKGN 42-80-M16-125-G0-UGN 42-80-M16-125-G0-UKGN 42-80-M16-125-G3-UGN 42-80-M16-125-G3-UKGN 42-80-M16-150-E0-UGN 42-80-M16-150-E0-UKGN 42-80-M16-150-E3-UGN 42-80-M16-150-E3-UKGN 42-80-M16-150-G0-UGN 42-80-M16-150-G0-UKGN 42-80-M16-150-G3-UGN 42-80-M16-150-G3-UKGN 42-80-M16-200-E0-UGN 42-80-M16-200-E0-UKGN 42-80-M16-200-E3-UGN 42-80-M16-200-E3-UKGN 42-80-M16-200-G0-UGN 42-80-M16-200-G0-UKGN 42-80-M16-200-G3-UGN 42-80-M16-200-G3-UKGN 42-80-M16-250-E0-UGN 42-80-M16-250-E0-UKGN 42-80-M16-250-E3-UGN 42-80-M16-250-E3-UKGN 42-80-M16-250-G0-UGN 42-80-M16-250-G0-UKGN 42-80-M16-250-G3-UGN 42-80-M16-250-G3-UKGN 42-80-M20-45-E0-XGN 42-80-M20-45-E3-XGN 42-80-M20-45-G0-XGN 42-80-M20-45-G3-XGN 42-80-M20-75-E0-UGN 42-80-M20-75-E0-UKGN 42-80-M20-75-E3-UGN 42-80-M20-75-E3-UKGN 42-80-M20-75-G0-UGN 42-80-M20-75-G0-UKGN 42-80-M20-75-G3-UGN 42-80-M20-75-G3-UKGN 42-80-M20-100-E0-UGN 42-80-M20-100-E0-UKGN 42-80-M20-100-E3-UGN 42-80-M20-100-E3-UKGN 42-80-M20-100-G0-UGN 42-80-M20-100-G0-UKGN 42-80-M20-100-G3-UGN 42-80-M20-100-G3-UKGN 42-80-M20-125-E0-UGN 42-80-M20-125-E0-UKGN 42-80-M20-125-E3-UGN 42-80-M20-125-E3-UKGN 42-80-M20-125-G0-UGN 42-80-M20-125-G0-UKGN 42-80-M20-125-G3-UGN 42-80-M20-125-G3-UKGN 42-80-M20-150-E0-UGN 42-80-M20-150-E0-UKGN 42-80-M20-150-E3-UGN 42-80-M20-150-E3-UKGN 42-80-M20-150-G0-UGN 42-80-M20-150-G0-UKGN 42-80-M20-150-G3-UGN 42-80-M20-150-G3-UKGN 42-80-M20-200-E0-UGN 42-80-M20-200-E0-UKGN 42-80-M20-200-E3-UGN 42-80-M20-200-E3-UKGN 42-80-M20-200-G0-UGN 42-80-M20-200-G0-UKGN 42-80-M20-200-G3-UGN 42-80-M20-200-G3-UKGN 42-80-M20-250-E0-UGN 42-80-M20-250-E0-UKGN 42-80-M20-250-E3-UGN 42-80-M20-250-E3-UKGN 42-80-M20-250-G0-UGN 42-80-M20-250-G0-UKGN 42-80-M20-250-G3-UGN 42-80-M20-250-G3-UKGN 42-80-M24-100-E0-UGN 42-80-M24-100-E0-UKGN 42-80-M24-100-E3-UGN 42-80-M24-100-E3-UKGN 42-80-M24-100-G0-UGN 42-80-M24-100-G0-UKGN 42-80-M24-100-G3-UGN 42-80-M24-100-G3-UKGN 42-80-M24-125-E0-UGN 42-80-M24-125-E0-UKGN 42-80-M24-125-E3-UGN 42-80-M24-125-E3-UKGN 42-80-M24-125-G0-UGN 42-80-M24-125-G0-UKGN 42-80-M24-125-G3-UGN 42-80-M24-125-G3-UKGN 42-80-M24-150-E0-UGN 42-80-M24-150-E0-UKGN 42-80-M24-150-E3-UGN 42-80-M24-150-E3-UKGN 42-80-M24-150-G0-UGN 42-80-M24-150-G0-UKGN 42-80-M24-150-G3-UGN 42-80-M24-150-G3-UKGN 42-80-M24-200-E0-UGN 42-80-M24-200-E0-UKGN 42-80-M24-200-E3-UGN 42-80-M24-200-E3-UKGN 42-80-M24-200-G0-UGN 42-80-M24-200-G0-UKGN 42-80-M24-200-G3-UGN 42-80-M24-200-G3-UKGN 42-80-M24-300-E0-UGN 42-80-M24-300-E0-UKGN 42-80-M24-300-E3-UGN 42-80-M24-300-E3-UKGN 42-80-M24-300-G0-UGN 42-80-M24-300-G0-UKGN 42-80-M24-300-G3-UGN 42-80-M24-300-G3-UK

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.