GN 356 Rubber buffers tapered, Steel, zinc plated

Photo

GN 356 Rubber buffers, steel Type: EE - with 2 female threads
Type: EE - with 2 female threads
GN 356 Rubber buffers, steel Type: EE - with 2 female threads GN 356 Rubber buffers, steel Type: ES - with female thread / threaded stud GN 356 Rubber buffers, steel Type: SS - with 2 threaded studs

Product description

Information

Rubber buffers GN 356 provide elastic support for equipment such as compressors and pumps.

The tapered shape absorbs side forces better compared with cylindrical rubber buffers. The rubber also does not swell past the cross section d1 under pressure loads.

Specification

Natural rubber (NR)
  • black
  • vulcanized to the cover plates
  • temperature resistant up to 80 °C
  • Hardness Shore A ±5
    soft40
    medium55
    hard70

Cover plates, threaded bushings, threaded studs
Steel, zinc-plated, blue passivated

RoHS

On request

Rubber in gray

Technical drawing

3D
Hide technical drawing
GN 356 Rubber buffers, steel sketch

Article options / Table

Type

EEwith 2 female threads
ESwith female thread / threaded stud
SSwith 2 threaded studs
Show / Hide columns
d1h
Type EE

Type ES  / SS
d2d3Length l
Type ES / SS
t
Type EE / ES
10-108M 4104
15151512M 4104
20151514M 6186
20202016M 6186
25202020M 6186
30202022M 8208
40252530M 8238
40303033M 8238
50303042M 102810
75404060M 123712

Build & Price

Outside diameter d1
Height h (Type EE)
Height h (Type ES / SS)
d2
Type



Hardness



Selected Part (How to order)

Total (net)
0,92
plus VAT 0,17 €
gross 1,09 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.