JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 30 Leveling Feet with Rubber Pad

Photo

GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A5 - Steel, plastic coated black, rubber inlaid, black
Version (Screw): S - Without nut, external hex at the bottom
Type (Base): A5 - Steel, plastic coated black, rubber inlaid, black
Version (Screw): S - Without nut, external hex at the bottom
GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A5 - Steel, plastic coated black, rubber inlaid, black
Version (Screw): S - Without nut, external hex at the bottom GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): S - Without nut, external hex at the bottom GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): UK - With nut, hex socket at the top and wrench flat at the bottom GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A2 - Steel, zinc plated, rubber inlaid, white
Version (Screw): U - Without nut, hex socket at the top and wrench flat at the bottom GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A2 - Steel, zinc plated, rubber inlaid, white
Version (Screw): X - External hex with internal thread GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad Type (Base): A5 - Steel, plastic coated black, rubber inlaid, black
Version (Screw): X - External hex with internal thread

Product description

Information

Leveling feet GN 30 will be delivered mounted and are not removable.

Specification

Base plate, steel sheet metal

  • Type A1, A2:
    Steel, zinc plated, blue passivated
  • Type A5:
    Steel, powder coated
    Black, RAL 9005

Threaded stem
Steel, zinc plated, blue passivated


Hex nut ISO 4032
Steel, zinc plated, blue passivated


Rubber pad, inlaid

  • Black: NBR (Perbunan®)
    80±5 Shore A
  • White: TPE (Santoprene®)
    80±5 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 30 Leveling Feet, Steel Sheet Metal, with Rubber Pad sketch

Article options / Table

Type (Base)

A1Steel, zinc plated, rubber inlaid, black
A2Steel, zinc plated, rubber inlaid, white
A5Steel, plastic coated black, rubber inlaid, black

Version (Screw)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, hex socket at the top and wrench flat at the bottom
UKWith nut, hex socket at the top and wrench flat at the bottom
XExternal hex with internal thread
Show / Hide columns
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
h1h2s
50M 8405063-------3714,53,53
50M 10506080100------4014,53,53
50M 126080100125------4314,53,53
50M 16----751001251502002504914,53,53
60M 8405063-------381643
60M 10506080100------411643
60M 126080100125------451643
60M 16----75100125150200250501643
80M 8405063-------401853
80M 10506080100------431853
80M 126080100125------471853
80M 16----75100125150200250521853
80M 20----75100125150200250601853
80M 24----100125150200300--1853
100M 8405063-------422063
100M 10506080100------452063
100M 126080100125------492063
100M 16----75100125150200250542063
100M 20----75100125150200250622063
100M 24----100125150200300--2063
120M 20----100125150200250-652264
120M 24----100125150200300--2264
120M 30----100125150200300--2264
Show / Hide columns
d1d2h3h4A/F1A/F2A/F3A/F7t
50M 823-17--148
50M 1023-17--1410
50M 1223-17--1712
50M 16-29-1282216
60M 824-17--148
60M 1024-17--1410
60M 1224-17--1712
60M 16-30-1282216
80M 826-17--148
80M 1026-17--1410
80M 1226-17--1712
80M 16-32-1282216
80M 20-33-15102720
80M 24-36-1912--
100M 828-17--148
100M 1028-17--1410
100M 1228-17--1712
100M 16-34-1282216
100M 20-35-15102720
100M 24-38-1912--
120M 20-39-15102720
120M 24-42-1912--
120M 30-46-2412--
Show / Hide columns
d1d2Static load in kN
Version S / SK
Type A1 / A5


Type A2

Version U / UK
Type A1 / A5


Type A2

Version X
Type A1 / A5


Type A2
50M 888--88
50M 101010--1313
50M 121212--1613
50M 16--16131613
60M 888--88
60M 101010--1313
60M 121212--1613
60M 16--16131613
80M 888--88
80M 101010--1211
80M 121212--1211
80M 16--12111211
80M 20--12111211
80M 24--1211--
100M 888--88
100M 101010--1110
100M 121110--1110
100M 16--11101110
100M 20--11101110
100M 24--1110--
120M 20--20162016
120M 24--2016--
120M 30--2016--

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (U/UK)
Length l7 (X)
Type (Base)



Version (Screw)





Selected Part (How to order)

Total (net)
7,30
plus VAT 1,39 €
gross 8,69 €
Ask for delivery time
Weight: 0,105 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.