GN 273 Stainless Steel-Swivel clamp connectors

Photo

GN 273 Stainless Steel-Swivel clamp connectors Material: NI - Stainless Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The clamping bore of GN 273 Stainless-Steel-Swivel clamp connectors is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911.3 (article code see table of dimensions).

GN 273 Stainless-Steel-Swivel clamp connectors can be assembled with Stainless-Steel-Swivel clamp connectors GN 271, GN 275 or GN 277 to create Stainless-Steel-Swivel clamp connector joints.

Specification

Stainless SteelNI
  • AISI CF-8
  • matte shot-blasted

Clamping bore mechanically machined

Socket cap screws DIN 912
Stainless Steel AISI 304

Hexagon nuts DIN 985
Stainless Steel AISI 304

RoHS

Accessory

Clamping kits GN 911.3

On request

Swivel clamp connector joints GN 283

Technical drawing

Hide technical drawing
GN 273 Stainless Steel-Swivel clamp connectors sketch

Article options / Table

Identification no.

2with Stainless Steel-Clamping screw DIN 912
Show / Hide columns
d1
Bore B
b
Swivel
width
d2d3
Clamping
thread
d4kLength l mstClamping kit for d3
B 12256,5M 6M 6256429,51012,5GN 911.3-M6-22
B 14256,5M 6M 6256429,51012,5GN 911.3-M6-22
B 15256,5M 6M 6256429,51012,5GN 911.3-M6-22
B 16256,5M 6M 6256429,51012,5GN 911.3-M6-22
B 18256,5M 6M 6256429,51012,5GN 911.3-M6-22
B 20256,5M 6M 6256429,51012,5GN 911.3-M6-22

Build & Price

Specifications

Bore d1
Identification No.

Material

Selected Part (How to order)

Weight: 0,156 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.