JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2181 Edge protection seal profile corners Material NBR / EPDM (UL-certified)

Photo

GN 2181 Edge protection seal profile corners Type: A - Upper seal profile
Type: A - Upper seal profile
GN 2181 Edge protection seal profile corners Type: A - Upper seal profile GN 2181 Edge protection seal profile corners Type: D - Side seal profile

Product description

Information

With edge protection seal profiles corners GN 2181, right-angle sealing paths can be quickly and easily implemented without a minimum laying radius or manual "free-cutting” of the profile. The corner joint is sealed and firmly attached thanks to vulcanization.

The leg length l can be shortened or extended with the corresponding section of GN 2180. Installed “compressed” with an excess dimension of about 1% of the total length, the joints are tightly fitting and do not require adhesive.

During operation, the profile must experience deformation to dimension w2 in order to ensure an optimal sealing effect The profiles made of NBR are intended for uses in contact with oils, fuels or lubricants.

The EPDM versions are made of UL 50 and UL 94-HB certified edge protector sealing profiles.

Specification

Clamping profile / Sealing profile Ethylene propylene diene rubberEPDM
  • black
  • Clamping profile hardness 65 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • temperature resistant -40 °C to 100 °C
Acrylonitrile butadiene rubberNBR
  • black
  • Clamping profile hardness 60 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • temperature resistant -30 °C to 100 °C

Clamp insert
Steel wire polyester clamping band








RoHS

On request

Edge protection seal profile segments, vulcanized, e.g. in U or Z shape
Edge protection seal profile frame, vulcanized, closed, e.g. in round or square shape

Technical drawing

3D
Hide technical drawing
GN 2181 Edge protection seal profile corners sketch

Article options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns
h1
Type A
h1
Type D
Length la
Clamping area
bh2h3h4kw1w2
up to 50%
permissible
deformation



20,5-160 ±2250 ±2,5400 ±3,2630 ±41 - 3,51110,5---107
-13160 ±2250 ±2,5400 ±3,2630 ±41 - 3,51110,752,254,54,7511,258,75

Build & Price

Open 3D configurator
Material


h1 (Type A)
h1 (Type D)
Type


Length l

Application example

Application example GN 2181

Selected Part (How to order)

Total (net)
4,81
plus VAT 0,91 €
gross 5,72 €
In stock
Weight: 0,044 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.