J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 187.6 Locking joint sets for locking plates GN 187.5

Photo

GN 187.6 Locking joint sets for locking plates GN 187.5 Type: K - with adjustable hand lever
Type: K - with adjustable hand lever
GN 187.6 Locking joint sets for locking plates GN 187.5 Type: K - with adjustable hand lever GN 187.6 Locking joint sets for locking plates GN 187.5 Type: S - with socket head cap screw DIN 912

Product description

Information

Locking joint sets GN 187.6 can be used to combine Stainless Steel-Locking heads GN 187.5 to form locking joints. Thanks to the hexagonal shoulder, which creates a form-locking connection that prevents the part from also turning, the centering threaded bushing allows fast and easy mounting. In the unlocked state, it forms the axis that positions the locking heads center to center.

The use of Stainless Steel-Thrust springs GN 187.2 allows the locking heads to be cleanly separated from each other.

Type K is used in applications requiring frequent and tool-free adjustment of the locking joints.

The parts of the respective type are delivered loose in the set.

Specification

Handle
Zinc die casting
plastic coated
silver, RAL 9006, textured finish

Threaded insert and retaining screw
Stainless Steel AISI 303

Socket cap screw DIN 912
Stainless Steel A2

Centering threaded bushing
Stainless Steel AISI 304

Washer
Stainless Steel A2

RoHS

Technical drawing

3D
Hide technical drawing
GN 187.6 Locking joint sets for locking plates GN 187.5 sketch

Article options / Table

Type

Kwith adjustable hand lever
Swith socket head cap screw DIN 912
Show / Hide columns
d1
Locking plate GN 187.5
d2d3h1h2h3Length ls
27M 6933164,64512
32M 6933194,64512
40M 81142,5245,66314

Build & Price

Open 3D configurator
d1
Type


Application examples

Control mechanism
Tray / Retaining mechanism

Selected Part (How to order)

Total (net)
2,46
plus VAT 0,47 €
gross 2,93 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.