GN 147.3 Flanged connector clamps Aluminum, split assembly, with 6 mounting holes

Photo

GN 147.3 Flanged connector clamps, Aluminum Finish: BL - blank
Finish: BL - blank
GN 147.3 Flanged connector clamps, Aluminum Finish: BL - blank GN 147.3 Flanged connector clamps, Aluminum Finish: SW - black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

The clamping bores of the flanged connector clamps GN 147.3 are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The square versions are also suitable for the attachment and/or use with profile systems.

The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Specification

Aluminum
  • plastic coated
    black, RAL 9005, textured finishSWSW
    textured finish
  • blankBLBL
    matte shot-blasted

Clamping bores not machined

Socket cap screws DIN 912
Stainless Steel AISI 304

Hexagon nuts DIN 985
Stainless Steel AISI 304

RoHS

Accessory

Clamping kits GN 911

On request

Linear actuator connectors GN 147.4

Technical drawing

Hide technical drawing
GN 147.3 Flanged connector clamps, Aluminum sketch

Article options / Table

Identification No.

2with Stainless Steel-Clamping screw DIN 912
Show / Hide columns
d1
Bore B
s
Square V
d2d3
Clamping
thread

k
Clamping
length

l1l2mtx1x2y1y2y3Clamping kits for d3
B 20V 206,5M 8505368307554097,56082,5GN 911-M8-45
B 25V 256,5M 8505368307554097,56082,5GN 911-M8-45
B 30V 306,5M 8505368307554097,56082,5GN 911-M8-45

Build & Price

Bore d1
Square s
Identification No.

Finish
BL
SW

Selected Part (How to order)

Weight: 0,078 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.