DIN 464 Knurled screws Steel, zinc plated

Photo

Product description

Information

Knurled screws DIN 464 are machined from solid bar.

Unlike in the official standard sheet, they are generally made with thread right up to the head and without recess groove at the end of the thread.

The official standard sheet also provides for the sizes M1 / M1,2 and M1,6.

Specification

Steel
  • Tensile strength class 5
  • visible face fine turned
  • zinc plated, blue passivatedZB


RoHS

Technical drawing

3D
Hide technical drawing
DIN 464 Knurled screws, Steel, zinc plated sketch

Article options / Table

Show / Hide columns
d1Length ld2d3hk
M 246810----94,55,32
M 2,54681012---1156,52,5
M 36810121620--1267,52,5
M 4581012162025-1689,53,5
M 568101216202530201011,54
M 68101216202530352412155
M 812162025303540-3016186
M 1012152025303540-3620238

Build & Price

Specifications


Thread d1
Thread length l
Finish

Selected Part (How to order)

Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.