JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

DIN 179 Guide Bushings Drill Bushings, without Collar

Photo

DIN 179 Guide Bushings (Drill Bushings), without Collar

Product description

Information

Guide bushings DIN 179 are characterized by the tight dimensional and positional tolerances in connection with the hardened and finely machined surface. As a result, they are suitable for extremely universal use in many applications.

Holes with tolerance H7 are recommended for installing the bushings. In connection with the outer diameter of the bushing with a tolerance of n6, use of a transition adapter is recommended.

For guide applications, combination with the guide pins GN 771.1 is recommended.

Specification

Steel
Hardened (HRC 62 ±2)


Fit size d1, d2 ground


RoHS

On request

Other bores d1
Bore d1 both-sided rounded (Type B)

Technical drawing

3D
Hide technical drawing
DIN 179 Guide Bushings (Drill Bushings), without Collar sketch

Article options / Table

Type

ABore one-sided rounded
Show / Hide columns
d1 F7
... ,0

... ,2

... ,2

... ,3

... ,4

... ,5

... ,6

... ,7

... ,8

... ,9
l1d2 n6
------B 0,6B 0,7B 0,8-6--3
---------B 0,969-3
B 1---------69-3
-B 1,1B 1,2B 1,3B 1,4B 1,5B 1,6B 1,7B 1,8-69-4
---------B 1,969-5
B 2B 2,1B 2,2B 2,3B 2,4B 2,5B 2,6---69-5
-------B 2,7B 2,8B 2,9812166
B 3B 3,1B 3,2B 3,3------812166
----B 3,4B 3,5B 3,6B 3,7B 3,8B 3,9812167
B 4---------812167
-B 4,1B 4,2B 4,3B 4,4B 4,5B 4,6B 4,7B 4,8B 4,9812168
B 5---------812168
-B 5,1B 5,2B 5,3B 5,4B 5,5B 5,6B 5,7B 5,8B 5,910162010
B 6---------10162010
-B 6,1B 6,2B 6,3B 6,4B 6,5B 6,6B 6,7B 6,8B 6,910162012
B 7B 7,1B 7,2B 7,3B 7,4B 7,5B 7,6B 7,7B 7,8B 7,910162012
B 8---------10162012
-B 8,1B 8,2B 8,3B 8,4B 8,5B 8,6B 8,7B 8,8B 8,912202515
B 9B 9,1B 9,2B 9,3B 9,4B 9,5B 9,6B 9,7B 9,8B 9,912202515
B 10---------12202515
-B 10,1B 10,2B 10,3B 10,4B 10,5B 10,6B 10,7B 10,8B 10,912202518
B 11B 11,1B 11,2B 11,3B 11,4B 11,5B 11,6B 11,7B 11,8B 11,912202518
B 12---------12202518
-B 12,1B 12,2B 12,3B 12,4B 12,5B 12,6B 12,7B 12,8B 12,916283622
B 13B 13,1B 13,2B 13,3B 13,4B 13,5B 13,6B 13,7B 13,8B 13,916283622
B 14B 14,1B 14,2B 14,3B 14,4B 14,5B 14,6B 14,7B 14,8B 14,916283622
B 15---------16283622
-B 15,1---B 15,5----16283626
B 16B 16,1---B 16,5----16283626
B 17----B 17,5----16283626
B 18---------16283626
-----B 18,5----20364530
B 19----B 19,5----20364530
B 20----B 20,5----20364530
B 21----B 21,5----20364530
B 22---------20364530
-----B 22,5----20364535
B 23----B 23,5----20364535
B 24----B 24,5----20364535
B 25----B 25,5----20364535
B 26---------20364535
-----B 26,5----25455642
B 27----B 27,5----25455642
B 28----B 28,5----25455642
B 29----B 29,5----25455642
B 30---------25455642
-----B 30,5----25455648
B 31----B 31,5----25455648
B 32----B 32,5----25455648
B 33----B 33,5----25455648
B 34----B 34,5----25455648
B 35---------25455648
B 36---------30566755
B 37---------30566755
B 38---------30566755
B 39---------30566755
B 40---------30566755
B 41---------30566755
B 42---------30566755

Build & Price

Open 3D configurator
Diameter d1
Length l1
Type

Selected Part (How to order)

Total (net)
2,13
plus VAT 0,40 €
gross 2,53 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 179-B0,6-6-ADIN 179-B0,7-6-ADIN 179-B0,8-6-ADIN 179-B0,9-6-ADIN 179-B0,9-9-ADIN 179-B1-6-ADIN 179-B1-9-ADIN 179-B1,1-6-ADIN 179-B1,2-6-ADIN 179-B1,3-6-ADIN 179-B1,4-6-ADIN 179-B1,5-6-ADIN 179-B1,6-6-ADIN 179-B1,7-6-ADIN 179-B1,8-6-ADIN 179-B1,1-9-ADIN 179-B1,2-9-ADIN 179-B1,3-9-ADIN 179-B1,4-9-ADIN 179-B1,5-9-ADIN 179-B1,6-9-ADIN 179-B1,7-9-ADIN 179-B1,8-9-ADIN 179-B1,9-6-ADIN 179-B1,9-9-ADIN 179-B2-6-ADIN 179-B2,1-6-ADIN 179-B2,2-6-ADIN 179-B2,3-6-ADIN 179-B2,4-6-ADIN 179-B2,5-6-ADIN 179-B2,6-6-ADIN 179-B2-9-ADIN 179-B2,1-9-ADIN 179-B2,2-9-ADIN 179-B2,3-9-ADIN 179-B2,4-9-ADIN 179-B2,5-9-ADIN 179-B2,6-9-ADIN 179-B2,7-8-ADIN 179-B2,7-12-ADIN 179-B2,7-16-ADIN 179-B2,8-8-ADIN 179-B2,8-12-ADIN 179-B2,8-16-ADIN 179-B2,9-8-ADIN 179-B2,9-12-ADIN 179-B2,9-16-ADIN 179-B3-8-ADIN 179-B3-12-ADIN 179-B3-16-ADIN 179-B3,1-8-ADIN 179-B3,1-12-ADIN 179-B3,1-16-ADIN 179-B3,2-8-ADIN 179-B3,2-12-ADIN 179-B3,2-16-ADIN 179-B3,3-8-ADIN 179-B3,3-12-ADIN 179-B3,3-16-ADIN 179-B3,4-8-ADIN 179-B3,4-12-ADIN 179-B3,4-16-ADIN 179-B3,5-8-ADIN 179-B3,5-12-ADIN 179-B3,5-16-ADIN 179-B3,6-8-ADIN 179-B3,6-12-ADIN 179-B3,6-16-ADIN 179-B3,7-8-ADIN 179-B3,7-12-ADIN 179-B3,7-16-ADIN 179-B3,8-8-ADIN 179-B3,8-12-ADIN 179-B3,8-16-ADIN 179-B3,9-8-ADIN 179-B3,9-12-ADIN 179-B3,9-16-ADIN 179-B4-8-ADIN 179-B4-12-ADIN 179-B4-16-ADIN 179-B4,1-8-ADIN 179-B4,1-12-ADIN 179-B4,1-16-ADIN 179-B4,2-8-ADIN 179-B4,2-12-ADIN 179-B4,2-16-ADIN 179-B4,3-8-ADIN 179-B4,3-12-ADIN 179-B4,3-16-ADIN 179-B4,4-8-ADIN 179-B4,4-12-ADIN 179-B4,4-16-ADIN 179-B4,5-8-ADIN 179-B4,5-12-ADIN 179-B4,5-16-ADIN 179-B4,6-8-ADIN 179-B4,6-12-ADIN 179-B4,6-16-ADIN 179-B4,7-8-ADIN 179-B4,7-12-ADIN 179-B4,7-16-ADIN 179-B4,8-8-ADIN 179-B4,8-12-ADIN 179-B4,8-16-ADIN 179-B4,9-8-ADIN 179-B4,9-12-ADIN 179-B4,9-16-ADIN 179-B5-8-ADIN 179-B5-12-ADIN 179-B5-16-ADIN 179-B5,1-10-ADIN 179-B5,2-10-ADIN 179-B5,3-10-ADIN 179-B5,4-10-ADIN 179-B5,5-10-ADIN 179-B5,6-10-ADIN 179-B5,7-10-ADIN 179-B5,8-10-ADIN 179-B5,9-10-ADIN 179-B5,1-16-ADIN 179-B5,2-16-ADIN 179-B5,3-16-ADIN 179-B5,4-16-ADIN 179-B5,5-16-ADIN 179-B5,6-16-ADIN 179-B5,7-16-ADIN 179-B5,8-16-ADIN 179-B5,9-16-ADIN 179-B5,1-20-ADIN 179-B5,2-20-ADIN 179-B5,3-20-ADIN 179-B5,4-20-ADIN 179-B5,5-20-ADIN 179-B5,6-20-ADIN 179-B5,7-20-ADIN 179-B5,8-20-ADIN 179-B5,9-20-ADIN 179-B6-10-ADIN 179-B6-16-ADIN 179-B6-20-ADIN 179-B6,1-10-ADIN 179-B6,1-16-ADIN 179-B6,1-20-ADIN 179-B6,2-10-ADIN 179-B6,2-16-ADIN 179-B6,2-20-ADIN 179-B6,3-10-ADIN 179-B6,3-16-ADIN 179-B6,3-20-ADIN 179-B6,4-10-ADIN 179-B6,4-16-ADIN 179-B6,4-20-ADIN 179-B6,5-10-ADIN 179-B6,5-16-ADIN 179-B6,5-20-ADIN 179-B6,6-10-ADIN 179-B6,6-16-ADIN 179-B6,6-20-ADIN 179-B6,7-10-ADIN 179-B6,7-16-ADIN 179-B6,7-20-ADIN 179-B6,8-10-ADIN 179-B6,8-16-ADIN 179-B6,8-20-ADIN 179-B6,9-10-ADIN 179-B6,9-16-ADIN 179-B6,9-20-ADIN 179-B7-10-ADIN 179-B7-16-ADIN 179-B7-20-ADIN 179-B7,1-10-ADIN 179-B7,1-16-ADIN 179-B7,1-20-ADIN 179-B7,2-10-ADIN 179-B7,2-16-ADIN 179-B7,2-20-ADIN 179-B7,3-10-ADIN 179-B7,3-16-ADIN 179-B7,3-20-ADIN 179-B7,4-10-ADIN 179-B7,4-16-ADIN 179-B7,4-20-ADIN 179-B7,5-10-ADIN 179-B7,5-16-ADIN 179-B7,5-20-ADIN 179-B7,6-10-ADIN 179-B7,6-16-ADIN 179-B7,6-20-ADIN 179-B7,7-10-ADIN 179-B7,7-16-ADIN 179-B7,7-20-ADIN 179-B7,8-10-ADIN 179-B7,8-16-ADIN 179-B7,8-20-ADIN 179-B7,9-10-ADIN 179-B7,9-16-ADIN 179-B7,9-20-ADIN 179-B8-10-ADIN 179-B8-16-ADIN 179-B8-20-ADIN 179-B8,1-12-ADIN 179-B8,2-12-ADIN 179-B8,3-12-ADIN 179-B8,4-12-ADIN 179-B8,5-12-ADIN 179-B8,6-12-ADIN 179-B8,7-12-ADIN 179-B8,8-12-ADIN 179-B8,9-12-ADIN 179-B8,1-20-ADIN 179-B8,2-20-ADIN 179-B8,3-20-ADIN 179-B8,4-20-ADIN 179-B8,5-20-ADIN 179-B8,6-20-ADIN 179-B8,7-20-ADIN 179-B8,8-20-ADIN 179-B8,9-20-ADIN 179-B8,1-25-ADIN 179-B8,2-25-ADIN 179-B8,3-25-ADIN 179-B8,4-25-ADIN 179-B8,5-25-ADIN 179-B8,6-25-ADIN 179-B8,7-25-ADIN 179-B8,8-25-ADIN 179-B8,9-25-ADIN 179-B9-12-ADIN 179-B9,1-12-ADIN 179-B9,2-12-ADIN 179-B9,3-12-ADIN 179-B9,4-12-ADIN 179-B9,5-12-ADIN 179-B9,6-12-ADIN 179-B9,7-12-ADIN 179-B9,8-12-ADIN 179-B9,9-12-ADIN 179-B9-20-ADIN 179-B9,1-20-ADIN 179-B9,2-20-ADIN 179-B9,3-20-ADIN 179-B9,4-20-ADIN 179-B9,5-20-ADIN 179-B9,6-20-ADIN 179-B9,7-20-ADIN 179-B9,8-20-ADIN 179-B9,9-20-ADIN 179-B9-25-ADIN 179-B9,1-25-ADIN 179-B9,2-25-ADIN 179-B9,3-25-ADIN 179-B9,4-25-ADIN 179-B9,5-25-ADIN 179-B9,6-25-ADIN 179-B9,7-25-ADIN 179-B9,8-25-ADIN 179-B9,9-25-ADIN 179-B10-12-ADIN 179-B10-20-ADIN 179-B10-25-ADIN 179-B10,1-12-ADIN 179-B10,2-12-ADIN 179-B10,3-12-ADIN 179-B10,4-12-ADIN 179-B10,5-12-ADIN 179-B10,6-12-ADIN 179-B10,7-12-ADIN 179-B10,8-12-ADIN 179-B10,9-12-ADIN 179-B10,1-20-ADIN 179-B10,2-20-ADIN 179-B10,3-20-ADIN 179-B10,4-20-ADIN 179-B10,5-20-ADIN 179-B10,6-20-ADIN 179-B10,7-20-ADIN 179-B10,8-20-ADIN 179-B10,9-20-ADIN 179-B10,1-25-ADIN 179-B10,2-25-ADIN 179-B10,3-25-ADIN 179-B10,4-25-ADIN 179-B10,5-25-ADIN 179-B10,6-25-ADIN 179-B10,7-25-ADIN 179-B10,8-25-ADIN 179-B10,9-25-ADIN 179-B11-12-ADIN 179-B11,1-12-ADIN 179-B11,2-12-ADIN 179-B11,3-12-ADIN 179-B11,4-12-ADIN 179-B11,5-12-ADIN 179-B11,6-12-ADIN 179-B11,7-12-ADIN 179-B11,8-12-ADIN 179-B11,9-12-ADIN 179-B11-20-ADIN 179-B11,1-20-ADIN 179-B11,2-20-ADIN 179-B11,3-20-ADIN 179-B11,4-20-ADIN 179-B11,5-20-ADIN 179-B11,6-20-ADIN 179-B11,7-20-ADIN 179-B11,8-20-ADIN 179-B11,9-20-ADIN 179-B11-25-ADIN 179-B11,1-25-ADIN 179-B11,2-25-ADIN 179-B11,3-25-ADIN 179-B11,4-25-ADIN 179-B11,5-25-ADIN 179-B11,6-25-ADIN 179-B11,7-25-ADIN 179-B11,8-25-ADIN 179-B11,9-25-ADIN 179-B12-12-ADIN 179-B12-20-ADIN 179-B12-25-ADIN 179-B12,1-16-ADIN 179-B12,2-16-ADIN 179-B12,3-16-ADIN 179-B12,4-16-ADIN 179-B12,5-16-ADIN 179-B12,6-16-ADIN 179-B12,7-16-ADIN 179-B12,8-16-ADIN 179-B12,9-16-ADIN 179-B12,1-28-ADIN 179-B12,2-28-ADIN 179-B12,3-28-ADIN 179-B12,4-28-ADIN 179-B12,5-28-ADIN 179-B12,6-28-ADIN 179-B12,7-28-ADIN 179-B12,8-28-ADIN 179-B12,9-28-ADIN 179-B12,1-36-ADIN 179-B12,2-36-ADIN 179-B12,3-36-ADIN 179-B12,4-36-ADIN 179-B12,5-36-ADIN 179-B12,6-36-ADIN 179-B12,7-36-ADIN 179-B12,8-36-ADIN 179-B12,9-36-ADIN 179-B13-16-ADIN 179-B13,1-16-ADIN 179-B13,2-16-ADIN 179-B13,3-16-ADIN 179-B13,4-16-ADIN 179-B13,5-16-ADIN 179-B13,6-16-ADIN 179-B13,7-16-ADIN 179-B13,8-16-ADIN 179-B13,9-16-ADIN 179-B13-28-ADIN 179-B13,1-28-ADIN 179-B13,2-28-ADIN 179-B13,3-28-ADIN 179-B13,4-28-ADIN 179-B13,5-28-ADIN 179-B13,6-28-ADIN 179-B13,7-28-ADIN 179-B13,8-28-ADIN 179-B13,9-28-ADIN 179-B13-36-ADIN 179-B13,1-36-ADIN 179-B13,2-36-ADIN 179-B13,3-36-ADIN 179-B13,4-36-ADIN 179-B13,5-36-ADIN 179-B13,6-36-ADIN 179-B13,7-36-ADIN 179-B13,8-36-ADIN 179-B13,9-36-ADIN 179-B14-16-ADIN 179-B14,1-16-ADIN 179-B14,2-16-ADIN 179-B14,3-16-ADIN 179-B14,4-16-ADIN 179-B14,5-16-ADIN 179-B14,6-16-ADIN 179-B14,7-16-ADIN 179-B14,8-16-ADIN 179-B14,9-16-ADIN 179-B14-28-ADIN 179-B14,1-28-ADIN 179-B14,2-28-ADIN 179-B14,3-28-ADIN 179-B14,4-28-ADIN 179-B14,5-28-ADIN 179-B14,6-28-ADIN 179-B14,7-28-ADIN 179-B14,8-28-ADIN 179-B14,9-28-ADIN 179-B14-36-ADIN 179-B14,1-36-ADIN 179-B14,2-36-ADIN 179-B14,3-36-ADIN 179-B14,4-36-ADIN 179-B14,5-36-ADIN 179-B14,6-36-ADIN 179-B14,7-36-ADIN 179-B14,8-36-ADIN 179-B14,9-36-ADIN 179-B15-16-ADIN 179-B15-28-ADIN 179-B15-36-ADIN 179-B15,1-16-ADIN 179-B15,5-16-ADIN 179-B15,1-28-ADIN 179-B15,5-28-ADIN 179-B15,1-36-ADIN 179-B15,5-36-ADIN 179-B16-16-ADIN 179-B16,1-16-ADIN 179-B16,5-16-ADIN 179-B16-28-ADIN 179-B16,1-28-ADIN 179-B16,5-28-ADIN 179-B16-36-ADIN 179-B16,1-36-ADIN 179-B16,5-36-ADIN 179-B17-16-ADIN 179-B17,5-16-ADIN 179-B17-28-ADIN 179-B17,5-28-ADIN 179-B17-36-ADIN 179-B17,5-36-ADIN 179-B18-16-ADIN 179-B18-28-ADIN 179-B18-36-ADIN 179-B18,5-20-ADIN 179-B18,5-36-ADIN 179-B18,5-45-ADIN 179-B19-20-ADIN 179-B19,5-20-ADIN 179-B19-36-ADIN 179-B19,5-36-ADIN 179-B19-45-ADIN 179-B19,5-45-ADIN 179-B20-20-ADIN 179-B20-36-ADIN 179-B20-45-ADIN 179-B20,5-20-ADIN 179-B20,5-36-ADIN 179-B20,5-45-ADIN 179-B21-20-ADIN 179-B21,5-20-ADIN 179-B21-36-ADIN 179-B21,5-36-ADIN 179-B21-45-ADIN 179-B21,5-45-ADIN 179-B22-20-ADIN 179-B22-36-ADIN 179-B22-45-ADIN 179-B22,5-20-ADIN 179-B22,5-36-ADIN 179-B22,5-45-ADIN 179-B23-20-ADIN 179-B23,5-20-ADIN 179-B23-36-ADIN 179-B23,5-36-ADIN 179-B23-45-ADIN 179-B23,5-45-ADIN 179-B24-20-ADIN 179-B24,5-20-ADIN 179-B24-36-ADIN 179-B24,5-36-ADIN 179-B24-45-ADIN 179-B24,5-45-ADIN 179-B25-20-ADIN 179-B25,5-20-ADIN 179-B25-36-ADIN 179-B25,5-36-ADIN 179-B25-45-ADIN 179-B25,5-45-ADIN 179-B26-20-ADIN 179-B26-36-ADIN 179-B26-45-ADIN 179-B26,5-25-ADIN 179-B26,5-45-ADIN 179-B26,5-56-ADIN 179-B27-25-ADIN 179-B27,5-25-ADIN 179-B27-45-ADIN 179-B27,5-45-ADIN 179-B27-56-ADIN 179-B27,5-56-ADIN 179-B28-25-ADIN 179-B28,5-25-ADIN 179-B28-45-ADIN 179-B28,5-45-ADIN 179-B28-56-ADIN 179-B28,5-56-ADIN 179-B29-25-ADIN 179-B29,5-25-ADIN 179-B29-45-ADIN 179-B29,5-45-ADIN 179-B29-56-ADIN 179-B29,5-56-ADIN 179-B30-25-ADIN 179-B30-45-ADIN 179-B30-56-ADIN 179-B30,5-25-ADIN 179-B30,5-45-ADIN 179-B30,5-56-ADIN 179-B31-25-ADIN 179-B31,5-25-ADIN 179-B31-45-ADIN 179-B31,5-45-ADIN 179-B31-56-ADIN 179-B31,5-56-ADIN 179-B32-25-ADIN 179-B32,5-25-ADIN 179-B32-45-ADIN 179-B32,5-45-ADIN 179-B32-56-ADIN 179-B32,5-56-ADIN 179-B33-25-ADIN 179-B33,5-25-ADIN 179-B33-45-ADIN 179-B33,5-45-ADIN 179-B33-56-ADIN 179-B33,5-56-ADIN 179-B34-25-ADIN 179-B34,5-25-ADIN 179-B34-45-ADIN 179-B34,5-45-ADIN 179-B34-56-ADIN 179-B34,5-56-ADIN 179-B35-25-ADIN 179-B35-45-ADIN 179-B35-56-ADIN 179-B36-30-ADIN 179-B36-56-ADIN 179-B36-67-ADIN 179-B37-30-ADIN 179-B37-56-ADIN 179-B37-67-ADIN 179-B38-30-ADIN 179-B38-56-ADIN 179-B38-67-ADIN 179-B39-30-ADIN 179-B39-56-ADIN 179-B39-67-ADIN 179-B40-30-ADIN 179-B40-56-ADIN 179-B40-67-ADIN 179-B41-30-ADIN 179-B41-56-ADIN 179-B41-67-ADIN 179-B42-30-ADIN 179-B42-56-ADIN 179-B42-67-A

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.