JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 60 Button-Type Magnets with Bore

Photo

GN 60 Button-Type Magnets with Bore

Product description

Information

Button-type magnets GN 62 are unshielded magnets with a split magnetic surface that are manufactured by casting. Their usage temperature is largely limited by the red lacquering. For higher temperatures, blank button-type magnets are available on request.

To avoid negatively impacting the magnetic properties, the fastening screws should be made of a non-magnetic material such as stainless steel, brass or plastic.

For easier handling and to avoid demagnetization, a galvanized iron plate protects the magnetic surface of the magnet during storage and transport.

Specification

Material of the magnet
AlNiCoAN
Aluminum, nickel, cobalt
(Temperature resistant up to 450 °C)


Lacquering red
Temperature resistant up to 180 °C


RoHS

On request

Plain, temperature resistant up to 450 °C

Technical drawing

3D
Hide technical drawing
GN 60 Button-Type Magnets with Bore sketch

Article options / Table

Show / Hide columns
d1
Nominal dimension
Actual dimension d2d3
max. Ø
screw head
hstNominal adhesive forces in N
13134,579,74,557
1919,14,88,712,75,66,518
2525,44,58,5205,6840
3231,87,512,725,4812,766

Build & Price

Open 3D configurator
Material of the magnet

Diameter d1

Selected Part (How to order)

Total (net)
2,05
plus VAT 0,39 €
gross 2,44 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 60-AN-13GN 60-AN-19GN 60-AN-25GN 60-AN-32

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.