JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 646.6 Connector / End cap for carrier profiles GN 646.3

Photo

GN 646.6 Connector / End cap for carrier profiles Type: E - End cap
ELESA original design
code: RLT-HJ / RLT-HE
Type: E - End cap
GN 646.6 Connector / End cap for carrier profiles Type: E - End cap GN 646.6 Connector / End cap for carrier profiles Type: C - Connector

Product description

Information

The connector GN 646.6 (Type C) can be used to create longer carrier profile extensions. Assembled with two screws at each profile end, the carrier profiles are interconnected without any further fastening hardware as shown in the drawing. The connecting point cannot carry any weight and must be supported from underneath.

End caps (Type E) are the preferred end finishing components for roller or ball rails. They also cover the sharp edges of the carrier profiles, to create a clean, safe and finished look.

Two slotted pan-head screws ISO7049-ST2 9x13 for mounting the connectors and the end caps are included.

Specification

Plastic
Polyamide PA
  • black
  • temperature resistant up to 90 °C

Pan-head screws
Stainless Steel

RoHS

Technical drawing

3D
Hide technical drawing
GN 646.6 Connector / End cap for carrier profiles sketch

Article options / Table

Type

CConnector
EEnd cap

Build & Price

Open 3D configurator
Type


Selected Part (How to order)

Total (net)
1,23
plus VAT 0,20 €
gross 1,43 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
Your contact

You are looking for a Ganter partner near you? Please select the country.