JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 646.4 Containment edge for roller rail assemblies

Photo

ELESA original design
code: RLT-CE

Product description

Information

The containment edge GN 646.4 keeps the material conveyed within the range of the roller rails.

They can be snapped onto existing roller rails.

The containment edges are not designed for use with ball rails (ball tracks GN 646.2).

At the separation points, the containment edges can be shortened to individual total lengths at intervals of 54 mm (2 x 27 mm).

Specification

Plastic
Polyamide PA
  • black
  • temperature resistant up to 90 °C


RoHS

Technical drawing

3D
Hide technical drawing
GN 646.4 Containment edge sketch

Article options / Table

Length
270

Build & Price

Open 3D configurator
Length

Selected Part (How to order)

Total (net)
5,11
plus VAT 0,82 €
gross 5,93 €
In stock
Weight: 0,034 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
Your contact

You are looking for a Ganter partner near you? Please select the country.