JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 9234 Handwheels Aluminum, Powder Coated, for Linear Actuators

Photo

GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: A - Without handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100 - Disk handwheel
Type: A - Without handle
Finish: SW - Black, RAL 9005, textured finish
d2: 80...100 - Disk handwheel
GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: A - Without handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100 - Disk handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: A - Without handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 125...160 - Spoked handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: A - Without handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 50...63 - Disk handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: R - With revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 125...160 - Spoked handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: R - With revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 50...63 - Disk handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: R - With revolving handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100 - Disk handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: RU - With revolving retractable handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 125...160 - Spoked handwheel GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators Type: RU - With revolving retractable handle
Finish: SW - Black, RAL 9005, textured finish
d<sub>2</sub>: 80...100 - Disk handwheel

Product description

Information

Handwheels GN 9234 are intended for use with linear actuators and are designed as disk or spoked handwheels, depending on their size.

The applied torque is transmitted by means of a parallel key, and the handwheel is secured axially with the supplied grub screw. The handwheels can be ordered without handles, with revolving handles or with revolving retractable handles.

Specification

Aluminum die casting

  • Machined hub
  • Turned rim
  • Powder coated
    Black, RAL 9005, textured finishSWSW

Concentricity and axial run-out tolerance
of the rim < 0.4



RoHS

Technical drawing

3D
Hide technical drawing
GN 9234 Handwheels, Aluminum, Powder Coated, for Linear Actuators sketch

Article options / Table

Type

AWithout handle
RWith revolving handle
RUWith revolving retractable handle
Show / Hide columns
d1
Linear actuator diameter
d2
Disk handwheel

Spoked handwheel
d3 H7
Bore
l1l2l3l4Ø
Handle
GN 599.5
Ø
Handle
GN 798.2
Ø
Handle
GN 798.3
18*50-62620--13--
18*80-62643,5---16-
30*63-82720--13--
30100-830583956,5-1818
40100-1230583956,5-1818
40-1251233,561,54560,5-2222
50-1401236,576,54775,5-2424
60-1601439,576,54875,5-2424
* only available in type A and R

Build & Price

Open 3D configurator
d1 (Linear actuator diameter)
d2 (Disk handwheel)
d2 (Spoked handwheel)
Type



Finish
SW

Selected Part (How to order)

Total (net)
20,15
plus VAT 3,83 €
gross 23,98 €
In stock
incl. material surcharge: 0,21 €
The material surcharge is already included in the price.
Weight: 0,132 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.