J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 911.3 Stainless Steel-Clamping kit adjustable, for connector clamps

Photo

Product description

Information

The clamping kits GN 911.3 replace the hexagon socket screws DIN 912 of the connector clamps.

The table of dimensions of the connector clamps shows the corresponding clamping kits for each clamping thread.

The distance bushing is included part of the order.

Specification

Handle
Stainless Steel precision casting
  • AISI CF-8
  • matt shot-blasted

Threaded stud / Distance bushing
Stainless Steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 911.3 Clamping kit for connector clamps, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1l2d2l1l3l4h1h2
M 6229,94519324,535

Build & Price

Open 3D configurator
Thread d1
Thread length l2

Selected Part (How to order)

Total (net)
8,80
plus VAT 1,67 €
gross 10,47 €
Ask for delivery time
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.