J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 279 Swivel clamp connectors Aluminium, split assembly

Photo

GN 279 Swivel clamp connectors Square s<sub>1</sub>: V 45
Finish: BL - blank
Identification no.: 2 - with 2 Stainless Steel-clamping screws DIN 912
Type: OZ - without centring step (smooth)
Square s1: V 45
Finish: BL - blank
Identification no.: 2 - with 2 Stainless Steel-clamping screws DIN 912
Type: OZ - without centring step (smooth)
GN 279 Swivel clamp connectors Square s<sub>1</sub>: V 45
Finish: BL - blank
Identification no.: 2 - with 2 Stainless Steel-clamping screws DIN 912
Type: OZ - without centring step (smooth) GN 279 Swivel clamp connectors Bore d<sub>1</sub>: B 45
Finish: BL - blank
Identification no.: 2 - with 2 Stainless Steel-clamping screws DIN 912
Type: OZ - without centring step (smooth) GN 279 Swivel clamp connectors Bore d<sub>1</sub>: B 45
Finish: SW - black, RAL 9005, textured finish
Identification no.: 2 - with 2 Stainless Steel-clamping screws DIN 912
Type: OZ - without centring step (smooth) GN 279 Swivel clamp connectors Square s<sub>1</sub>: V 45
Finish: SW - black, RAL 9005, textured finish
Identification no.: 2 - with 2 Stainless Steel-clamping screws DIN 912
Type: OZ - without centring step (smooth)

Product description

Information

The clamping bore of GN 279 swivel clamp connectors is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Two GN 279 swivel clamp connectors can be combined to GN 289 swivel clamp connector joints.

GN 279 swivel clamp connectors can be assembled with swivel clamp connectors GN 272, GN 274 and GN 276 to create swivel clamp connector joints.

Specification

Aluminum
  • plastic coated
    black, RAL 9005, textured finishSWSW
  • blankBLBL
    matt shot-blasted

Clamping bore not machined

Socket cap screws DIN 912
Stainless Steel AISI 304

Hexagon nuts DIN 985
Stainless Steel AISI 304

RoHS

Accessory

Clamping kits GN 911

Technical drawing

3D
Hide technical drawing
GN 279 Swivel clamp connectors sketch

Article options / Table

Identification no.

2with 2 Stainless Steel-clamping screws DIN 912

Type

OZwithout centring step (smooth)
Show / Hide columns
d1
Bore B
s1b
Swivel
width
d2d3
Clamping
thread
d4k
Clamping
length
l1l2ms2tClamping lever for d3
B 40V 406510,5M 10M 1076166,570851735GN 911-M10-63
B 42-6510,5M 10M 1076166,570851735GN 911-M10-63
B 45V 456510,5M 10M 1076166,570851735GN 911-M10-63
B 48-6510,5M 10M 1076166,570851735GN 911-M10-63
B 50V 506510,5M 10M 1076166,570851735GN 911-M10-63

Build & Price

Open 3D configurator
Bore d1
Square s1
Type

Identification no.

Finish
BL
SW

Selected Part (How to order)

Total (net)
26,96
plus VAT 5,12 €
gross 32,08 €
In stock
incl. material surcharge: 1,22 €
The material surcharge is already included in the price.
Weight: 0,840 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.