JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

Mounting Clamps

Mounting clamps are made of high-strength profiled aluminum or plastic (Polyamide). They connect tubes and rods while taking up little space; uniform hole spacing and thread make them very easy and efficient to handle during assembly. The large variety of options makes nearly every position possible.

Filter products
Material
Bore (from - to) Bore
Square (from - to) Square
Product Family

Nothing found? Special requests