GN 648.1 Ball joint heads with female thread

Photo

GN 648.1 Ball joint heads with female thread Type: N - Brass / Steel lubrication possible
Type: N - Brass / Steel lubrication possible
GN 648.1 Ball joint heads with female thread Type: N - Brass / Steel lubrication possible GN 648.1 Ball joint heads with female thread Type: W - Steel -PTFE / Steel self lubricated

Product description

Information

Ball joint heads GN 648.1 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).


Specification

Housing
Steel
  • zinc plated, blue passivated
  • d1 = 5 up to 12: machined
  • d1 = 14 up to 25: forged

Pairings
  • Type N (lubrication possible)
    Bearing socket
    Brass, CuZn40Al
Internal ring
Steel 100 Cr6
hardened, ground, polished
  • Type W (self lubricated)
    Bearing socket
    Steel, zinc plated
    with PTFE-insert
Internal ring
Steel, 100Cr6
hardened, ground, polished

RoHS

On request

narrow model (ISO 12240-1, series E)

Technical drawing

Hide technical drawing
GN 648.1 Ball joint heads with female thread sketch

Article options / Table

Type

NBrass / Steel lubrication possible
WSteel -PTFE / Steel self lubricated
Show / Hide columns
d1 H7d2
Left hand
thread

CETOP
connector
dimension
b1 -0,12b2d3d4d5d6l1l2A/Ftw
Movement
angle
5M 5M 5LM 4867,718911273691013°
6M 6M 6L-96,758,92010133040111213°
8M 8M 8L-12910,42412,5163648131614°
10M 10M 10LM 10 x 1,251410,512,92815194357172013°
12M 12M 12LM 12 x 1,25161215,43217,5225066192213°
14M 14M 14L-1913,516,83620255775222516°
16M 16M 16LM 16 x 1,5211519,34222276485222815°
18M 18 x 1,5M 18 x 1,5L-2316,521,84625317194273215°
20M 20 x 1,5M 20 x 1,5L-251824,35027,53477102323314°
22M 22 x 1,5M 22 x 1,5L-282025,854303784111323715°
25M 24 x 2M 24 x 2L-312229,66033,54294124364215°
30*M 30 x 2M 30 x 2L-372534,8704051110145415117°
* only available in type W

Build & Price

Bore d1
Thread d2
Type


Selected Part (How to order)

Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.