J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 743.7 Oil level sight glasses with conical thread Brass/ natural glass, up to 100 °C

Photo

GN 743.7 Oil level sight glasses with conical thread Type: B - without reflector
Type: B - without reflector
GN 743.7 Oil level sight glasses with conical thread Type: B - without reflector GN 743.7 Oil level sight glasses with conical thread Type: A - with reflector

Product description

Information

The conical thread of the oil level sight glasses GN 743.7 makes a metallic seal possible. When tightening the conical male thread R it blocks itself with the appropriate cylindrical female thread Rp.

With the datum plane a the R-male thread has the same thread diameter as the Rp-female thread, so that it can be screwed in by hand. The strong tightening by means of a tool increases the length of engagement and seals the screw connection. Additionally a sealant (hemp or teflon band) is usually used. The R-thread is „roughened“, so that the sealant does not shift when screwing in.

Specification

Body
Brass
CuZn40Pb2

Reflector
Technoploymer (Polysulfon)

Sight glass
Float-glass
temperature resistant up to 100 °C

O-ring
Rubber NBR (Perbunan®)


RoHS

On request

EPDM seals

Technical drawing

3D
Hide technical drawing
GN 743.7 Oil level sight glasses with conical thread sketch

Article options / Table

Type

Awith reflector
Bwithout reflector
Show / Hide columns
d1d2
Male thread
conical
a
Datum
plane
d3
at a
d4
Female thread
cylindrical


conical
el1l2l3
Usable
thread
length
sp
Thread
pitch
11R 3/86,416,7Rp 3/8-2213610,1191,34
113/8 NPT6,117,1-3/8 NPT22156-19,11,41
14R 1/28,221Rp 1/2-27,517713,2241,81
141/2 NPT8,121,2-1/2 NPT27,5167-23,81,81
18R 3/49,526,4Rp 3/4-3118814,5271,81
183/4 NPT8,626,6-3/4 NPT33188-28,61,81
24R 110,433,2Rp 1-40,521916,8362,30
241 NPT10,233,7-1 NPT41,5228-34,92,21
32R 1 1/412,742Rp 1 1/4-5324919,1462,30
321 1/4 NPT10,742,2-1 1/4 NPT51,5239-44,52,21

Build & Price

Open 3D configurator
Window glass d1
Thread d2
Type


Selected Part (How to order)

Total (net)
4,76
plus VAT 0,90 €
gross 5,66 €
In stock
incl. material surcharge: 0,15 €
The material surcharge is already included in the price.
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in the USA
Our customers in the USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in der USA
Unsere Kunden in der USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.