JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 217 Latches Operation with Star knob, with and without Lock

Photo

GN 217 Latches, operation with Star knob, with and without Lock Specification: A - With straight latch arm
Version: OS - Without lock, turns 90° in both directions
ELESA original design
code: VC.308 / VC.309
Specification: A - With straight latch arm
Version: OS - Without lock, turns 90° in both directions
GN 217 Latches, operation with Star knob, with and without Lock Specification: A - With straight latch arm
Version: OS - Without lock, turns 90° in both directions GN 217 Latches, operation with Star knob, with and without Lock Specification: A - With straight latch arm
Version: SL - With lock, lockable by turning left (different locks) GN 217 Latches, operation with Star knob, with and without Lock Specification: A - With straight latch arm
Version: SR - With lock, lockable by turning right (different locks) GN 217 Latches, operation with Star knob, with and without Lock Specification: B - With off-set latch arm
Version: OS - Without lock, turns 90° in both directions GN 217 Latches, operation with Star knob, with and without Lock Specification: B - With off-set latch arm
Version: SL - With lock, lockable by turning left (different locks) GN 217 Latches, operation with Star knob, with and without Lock Specification: B - With off-set latch arm
Version: SR - With lock, lockable by turning right (different locks)

Product description

Information

Latches GN 217 lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame.

Latch arms are available with different bend angles to cover a latch arm distance of 10 mm (type A) and 18 mm (type B).

The latches with lock are delivered with 2 keys. The key can be removed in both end positions.

For versions with different locks, 400 different lock variants are available with correspondingly numbered keys.

Specification

Star knob
Plastic (Polypropylene PP)

  • Black, matte finish
  • Temperature resistant up to 90 °C

Latch arm
Sheet steel, zinc plated


Key
Brass, nickel plated


Other parts
Steel zinc plated resp. brass
or stainless steel


RoHS

On request

Same lock
Different locks, with general key

Technical drawing

3D
Hide technical drawing
GN 217 Latches, operation with Star knob, with and without Lock sketch

Article options / Table

Type

AWith straight latch arm
BWith off-set latch arm

Coding

SLWith lock, lockable by turning left (different locks)
SRWith lock, lockable by turning right (different locks)
OSWithout lock, turns 90° in both directions
Show / Hide columns
d1a1
Type A
a2
Type B
bd2h1h2l1  ±0,5
Type A
l2 ±0,5
Type B
405048202925111018

Build & Price

Open 3D configurator
Handle diameter d1
Specification


Version



Construction and assembly instructions

Sketch Mounting GN 217

Selected Part (How to order)

Total (net)
12,16
plus VAT 2,31 €
gross 14,47 €
In stock
ELESA Code: 68111
Description: VC.308/40-SS
Weight: 0,115 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.